Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product CTOS
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Cable Assemblies & Connectors
Custom Cable Assemblies & Connectors
Creating value by integrating technologies is one of our core competencies. Leveraging the extraordinary breadth of technology found across the Amphenol portfolio, as well as our strategic sourcing partners, we have unfettered access to the latest developments in design, materials, and manufacturing methodologies of cable assemblies.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Custom Flex Cables
Custom Flex Cables
Amphenol's Flex Cable Assemblies provide value-added solutions to challenging interconnect problems where a flexible solution is desirable. Amphenol flex cables can be engineered to use any mezzanine connector in the Amphenol portfolio to meet unique signal integrity, mechanical, power, and environmental requirements.Amphenol flex cables are qualified in a wide range of commercial and military...

Product Customized Fiber Optic Connectors
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.

Product Custom Piezoelectric Ceramics and Composites
Custom Piezoelectric Ceramics and Composites
Piezo Technologies produces high performance piezo ceramic elements for high temperature, high pressure, high vibration, and harsh environments. Customers range from naval laboratories to medical device manufacturers and oilfield equipment manufacturers. Some require only a ceramic, custom-shaped to exacting frequency and sensitivity specifications. Others contract the entire transducer.

Product Custom Terminal Blocks
Custom Terminal Blocks
Since 1945, EBY Electro has been the go-to for custom wire connectors, building a legacy of excellence and service. Our expert team is with you every step of the way, from innovative component design to seamless delivery and warehousing solutions. Experience the EBY Electro difference today!

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Product D38999 Pin and Socket Contacts
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.

Product DDR4 SO-DIMM Memory Module Sockets
DDR4 SO-DIMM Memory Module Sockets
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.

Product DeepTronica Underwater Connector
DeepTronica Underwater Connector
Amphenol LTW's DeepTronica Underwater Connectors (up to 11,000m depth). The series offers Circular Mini Size and Circular Micro Size and contact density up to 12. These dry mate connectors solve the common issues met in deep sea applications such as poor sealing and corroded contacts due to low pressure cycle【Quick Guide: https://amphenolltw.com/down.php?supp_download=109】

Product Defibrillation & Therapy
Defibrillation & Therapy
Defibrillation shock therapy demands safe, high-performance cable systems capable of transmitting up to 360 joules and 15 amperes. Bernd Richter GmbH develops customized, high-voltage-safe connectors and cables with reinforced isolation, vibration resistance for emergency use, Kevlar or steel tensile support, and full traceability via serial labeling.

Product DensiMate™ 1.25mm Double Row
DensiMate™ 1.25mm Double Row
Ideal for miniature applications, the DensiMate™ connector system provides highly reliable performance, which meets industrial automation and IT/Datacom challenges. With wire gauge range from 30AWG-26AWG, these connectors are available in double row, vertical SMT, and right angle SMT configurations. DensiMate™ comes with an active latch to provide enhanced contact reliability.

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product DHR Downhole Rotatable
DHR Downhole Rotatable
DHR (Down-hole Rotatable ) is made from high-temperature material (200°C operations) with gold-plated BeCu contact bands. Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life.

Product (Digital Visual Interface) DVI Connectors
(Digital Visual Interface) DVI Connectors
Amphenol LTW DVI Connectors feature a 1.5A current rating, a ≤20mΩ contact resistance, and a ≥1000MΩ @ 500VDC insulation resistance rating. The DVI has a copper alloy, gold-plated contacts and steel, nickel-plated shell. It offers the durability of 100 cycles and an IP68 rating. Operate in the -20°C to +80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=94】

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Showing 261 to 280 of 1,035 items