Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product 97 E Pre-Earth FMLB
97 E Pre-Earth FMLB
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.

Product 97 Series
97 Series
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product ADGC Series
ADGC Series
ADG Bayonet coupling connectors in accordance with VG95234, well known as Amphenol ADG bayonet connectors, are basically MIL-C-5015 type connectors. They withstand exposure to moisture, oil, and vibration. Bayonet lock coupling. ADG series connectors meet the performance of most subway coupler applications.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilLink™ 1.20mm Wire-to-Board Header G823H
AgilLink™ 1.20mm Wire-to-Board Header G823H
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol ICC offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...

Product AgilLink™ 1.50mm Wire-to-Board Header G886
AgilLink™ 1.50mm Wire-to-Board Header G886
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol ICC offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...

Product AgilLink™ 2.00mm Wire-to-Board Header G823
AgilLink™ 2.00mm Wire-to-Board Header G823
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.

Product AgilLink™ 2.50mm Wire-to-Board Header G863
AgilLink™ 2.50mm Wire-to-Board Header G863
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol ICC offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.

Product AHQ & AKE & AWH & AMI - Commercial Relay
AHQ & AKE & AWH & AMI - Commercial Relay
General Relay highly adapts to conditions with high temperature and vibration. Miniature size with low power consumption. Halogen-Free series are available.

Product AirMax® Power Connectors
AirMax® Power Connectors
Hard Metric High Power connectors are a perfect complement to Amphenol's ExaMAX®, AirMax®, ZipLine®, and Millipacs® signal connectors. These power connectors mount alongside their signal counterparts and are used in applications where bulk current is delivered by backplane or midplane to power-consuming components on a mating daughter card.

Product AirMax VS2® High-Speed Backplane Connector
AirMax VS2® High-Speed Backplane Connector
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.

Product AirMax VSe® High-Speed Backplane Connector
AirMax VSe® High-Speed Backplane Connector
Next-generation AirMax VSe® connectors provide a migration path for up to 25Gb/s per differential pair with the flexibility of an open pin field design. The connectors also feature backward mating-compatible interfaces to existing AirMax VS® connectors with minimal changes to connector footprints.

Product AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® high-speed signal connectors from Amphenol ICC meet the dimensional and electrical requirements described in the Compact PCI® Serial (PICMG CPCI-s.0) Specification developed by the PCI Industrial Computer Manufacturers Group (PICMG). Connections between a front system or peripheral board and backplane are accomplished using right-angle headers and vertical receptacles.

Product AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating two boards in the same plane. The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.

Product AirMax VS® High-Speed Backplane Connector
AirMax VS® High-Speed Backplane Connector
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.

Showing 21 to 40 of 828 items