Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. Pluggable connection design, easy maintenance.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
NZ adopts spring-cage technology, the patented structure design could buffer the impact of lever operation, and the wiring is convenient and fast. There are with jumper slot type and without jumper slot type for your option.
Designed based on three decades of experience developing power connectors for specific applications. For use in power shelves, servers, or any other aspect of OCP power management. Extended efforts include offering turn-key AC whip cable assemblies to ORV3 specifications.
FCI Basics Accessories to the OCTIS™ I/O connectors and cable assemblies range from dust caps, EMI caps, tubing, and shield-cages to receptacle bulkhead coding with seals. They enhance the usability and protection of the connector system. Each has exclusive benefits to suit a particular requirement, like for RJ45 interfaces, the plug cap is tailored to locate the connector position accurately.
FCI Basics OCTIS™ I/O connectors and cable assemblies on a hybrid interface promote bother signal and power transmission over Cat 5e cable in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.
FCI Basics OCTIS offers a range of optical solutions meeting ever-increasing bandwidth requirements. SFP version is interoperable with all types of SFP/SFP+ ports and suitable for high data rate applications over long lengths. QSFP version offers enhanced bandwidth (4X SFP/SFP+).
FCI Basics OCTIS™ I/O connectors and cable assemblies using Amphenol's PwrProfile® interface promote high power transmission in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.
FCI Basics OCTIS™ I/O connectors and cable assemblies using the RJ45 standard interface promote Ethernet-friendly signal transmission in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.
OCTIS™ - Signal Connectors and Cable Assemblies (Metral® HDXS)
FCI Basics OCTIS™ I/O connectors and cable assemblies using Amphenol's Metral® HDXS interface promote signal and PoE++ transmission over Cat 5e and 6 cables in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. The OCulink standard, which is 85Ω version, accommodates SAS 4.0 (24Gb/s) and PCIe 4.0 (16Gb/s) signaling needs and enables optical and copper technology to coexist.
OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment) combines the advantages of light metals – low weight, easy workability, etc. – with the advantages of copper, such as corrosion resistance, the property of being soldered, special features for electrical purposes.
"The Optik-D™ fibre-optic connector solution is for designers who need to terminate optical cable in harsh or challenging environments. It is an ARINC 801 conforming fibre-optic connector designed to be used with the Positronic Combo D-Subminiature family. Optik-D is more cost-effective than D38999 or ARINC 600-based systems and is compatible with ARINC 801 products from other manufacturers.
Amphenol Fiber Systems International (AFSI) offers the Optron line of circular, hybrid (fiber optic/ electrical) connectors using proven M28876 technology. The high-precision engineered polymer insert provides optical performance superior to that of other hybrid connectors, particularly in high channel count configurations.
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
Amphenol's OverPass™ QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. The OverPass™ QSFP+ connector supports next-generation 200G+ applications and transmits up to 56Gb/s PAM4 per channel. It features a stamped and formed contact design providing improved mechanical durability.
Pad Mount Equipment Cabinets (CUBE PM Series) are designed specifically to protect high-density installations of network equipment in outdoor environments and are ideal for wireless, wireline, and utility and applications. Various thermal options are available to ensure equipment is protected in all environments.
Control panel assemblies for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Often our wire harnesses attach to and/or are internal to the panel assemblies we build. Applications include power distribution modules, instrument panels, switch panels, and many other types of sub-assemblies.
SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. The fastening nut is installed around the front of the connector on the outside of the box or panel.