Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product 0.40mm Pitch FFC/FPC – F21L Series
0.40mm Pitch FFC/FPC – F21L Series
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.

Product 0.50mm FFC/FPC Connectors
0.50mm FFC/FPC Connectors
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.

Product 0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and offer ZIF (zero insertion force) cable styles with optional cable lock function for extra cable retention.

Product 0.50mm Pitch FFC/FPC Autolock Connectors
0.50mm Pitch FFC/FPC Autolock Connectors
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Product 0.60mm Board-to-Board 85Ω
0.60mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0.80mm Board-to-Board 100Ω
0.80mm Board-to-Board 100Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.

Product 0.80mm Board-to-Board 85Ω
0.80mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 0nanon Custom Cable Assemblies - CableConnect®
0nanon Custom Cable Assemblies - CableConnect®
CableConnect® offers fully customizable cable assembly solutions tailored to your product’s specifications. 0nanon provides automated wire processing, robotic soldering, and termination to nearly any connector type, including off-the-shelf and application-specific options. Capabilities include overmolding with materials like TPU, silicone, polyimide, and integration of embedded electronics.

Product 0nanon Interconnects - SmartConnect®
0nanon Interconnects - SmartConnect®
SmartConnect™ is 0nanon’s custom interconnect solution that integrates PCBAs and embedded electronics directly into the connector. Designed for medical, industrial, and datacom applications, SmartConnect enables one connector to interface with multiple devices, adding active or passive functionality without additional components. Common integrations include EEPROMs, microprocessors, resistors.

Product 100G QSFP28 Active Optical Cable (AOC)
100G QSFP28 Active Optical Cable (AOC)
COST-EFFICIENT, HIGH PERFORMANCE, PLUG AND PLAY INTERCONNECT SOLUTIONS Amphenol's 100G QSFP28 to QSFP28 Active Optical Cable assemblies are a reliable, cost and power-efficient, integrated solution which is ideal for high-density signal transmission typically seen in most storage, data centers, and high-performance computing applications with fiber cable length up to 100meters.

Product 1.00mm FFC/FPC Connectors
1.00mm FFC/FPC Connectors
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector series comes with a wide height range of 2.00mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle

Product 100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】

Product 180° Clocked RF Cable Assemblies
180° Clocked RF Cable Assemblies
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.

Product 2000 Thermo-Trex® Shielded Multi-Conductor and Multi-Pair Cable
2000 Thermo-Trex® Shielded Multi-Conductor and Multi-Pair Cable
Thermo-Trex® 2000 Shielded Cable is a high-temperature cable for power and control applications, maximum conductor temperature of 450°C / 850°F. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.

Product 200G QSFP DD Active Optical Cable (AOC)
200G QSFP DD Active Optical Cable (AOC)
Amphenol QSFP DD to QSFP DD 200G Active Optical Cable assemblies increase the number of lanes from 4 to 8 and double the port density as compared to 100G QSFP28 AOC. The QSFP DD AOCs operate up to 25Gb/s NRZ modulation and provide solutions up to 200Gb/s aggregate bandwidth, supporting 100meters over parallel multimode fiber.

Product 2.00mm FFC/FPC connectors with Autolock Mechanism
2.00mm FFC/FPC connectors with Autolock Mechanism
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts. This series features a cable thickness of 0.40mm and provides a durability of 20 mating cycles.

Product 3000W EnergyEdge™ X-treme
3000W EnergyEdge™ X-treme
3000W EnergyEdge™ X-treme Card Edge series offers the highest linear density available in the market. This product features twice as many contact points allowing for a 25% improvement in linear current density when compared to existing card edge products. X-treme's revolutionary dual contact design pushes the boundaries of card edge technology beyond 3000W to power modern system architectures.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Showing 1 to 20 of 381 items