Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
Notable for high accuracy and repeatability, All Sensors is an industry
leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges
are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.
PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P is a 2-piece non-contact angular position sensor with true touchless magnetic sensing for demanding industrial and vehicle applications. Its separated sensor and magnet design enables flexible installation, virtually unlimited mechanical life, high accuracy, IP67/IP69K protection, and configurable outputs including analog and CAN Open.
PSCR-360 High-Precision Non-Contact Rotary Position Sensor
The PSCR-360 is a high-precision non-contact rotary position sensor providing 360° absolute position feedback with endless mechanical rotation. Featuring Hall-effect contactless technology, 12-bit resolution, ±0.3% linearity, and up to 50 million cycles of life, it delivers reliable position measurement in industrial, automotive, agricultural, and renewable energy applications.
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The PwrBlade+® cable provides a flexible, low-cost solution in applications such as telecommunication switches, high-end servers, and hot-swappable power supplies.
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount headers and receptacles deliver support for coplanar, backplane, or mezzanine connections.
The PwrBlade® Mini connector series introduces enhanced features to our existing PwrBlade® products in a smaller profile. PwrBlade® MiniMezz is available in stack heights ranging from 8mm - 20mm with options for power & signal contacts. It also has blind-mate guides that allow for ±0.80mm of gatherability for blind-mate applications.