Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products Group and Amphenol Global Interconnect Systems

X
Product Pressure Sensors
Pressure Sensors
Notable for high accuracy and repeatability, All Sensors is an industry leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.

Product Pressure Sensors
Pressure Sensors
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.

Product Pressure Sensors
Pressure Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product PRO-AR - Receiver Multicoupler
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.

Product Process Capabilities
Process Capabilities
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including: 1. Automated wire cutting and stripping 2. Certified Solder Technicians (IPC/J-STD-001S) 3. Wire/cable bundling 4. Over-braiding (fiber and wire)

Product PRO-COM450-HDAR-4 - Compact Combiner
PRO-COM450-HDAR-4 - Compact Combiner
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product Protective Vent
Protective Vent
Amphenol LTW's Vent series is engineered to +B29 equalize the pressure inside/outside the sealed enclosure and prevent heat dissipation of electronic components from shortening devices service life and affecting components performances. Building with hydrophobic/oleophobic membranes & meet IP68/IP69K ingress protection.

Product PS2P-LIN Touchless Linear Position Sensor
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

Product PT/451 Series
PT/451 Series
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.

Product PT as per VG95328
PT as per VG95328
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pulse-Lok® Medical Connectors
Pulse-Lok® Medical Connectors
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.

Product pulseOne Cable Assemblies
pulseOne Cable Assemblies
The pulseOne over-molded plug and receptacle cable assemblies are designed to meet the growing need for simple, standard, readily available medical-grade cable assemblies. Its ergonomic shape, environmental sealing features, and affordability make pulseOne an ideal choice for diagnostic, therapeutic, and surgical devices, as well as human-worn applications.

Product PV® Wire-to-Board Connector System
PV® Wire-to-Board Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS FCI Basics PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, wire-to-wire applications where high density, outstanding electrical and mechanical performances are required.

Product PwrBlade+® Cable Connectors
PwrBlade+® Cable Connectors
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The PwrBlade+® cable provides a flexible, low-cost solution in applications such as telecommunication switches, high-end servers, and hot-swappable power supplies.

Product PwrBlade+® Connector
PwrBlade+® Connector
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.

Showing 521 to 540 of 758 items