Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product AirMax VS2® High-Speed Backplane Connector
AirMax VS2® High-Speed Backplane Connector
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.

Product AirMax VSe® High-Speed Backplane Connector
AirMax VSe® High-Speed Backplane Connector
Next-generation AirMax VSe® connectors provide a migration path for up to 25Gb/s per differential pair with the flexibility of an open pin field design. The connectors also feature backward mating-compatible interfaces to existing AirMax VS® connectors with minimal changes to connector footprints.

Product AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® high-speed signal connectors from Amphenol ICC meet the dimensional and electrical requirements described in the Compact PCI® Serial (PICMG CPCI-s.0) Specification developed by the PCI Industrial Computer Manufacturers Group (PICMG). Connections between a front system or peripheral board and backplane are accomplished using right-angle headers and vertical receptacles.

Product AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating two boards in the same plane. The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.

Product AirMax VS® High-Speed Backplane Connector
AirMax VS® High-Speed Backplane Connector
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.

Product AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal mid-plane interface features two back-to-back AirMax VS® headers oriented at 90 degrees to each other. The headers connect 16 differential signal pairs through shared vias in the mid-plane, providing a direct, high-speed connection while eliminating traces on the mid-plane. The AirMax VS® Orthogonal mid-plane interconnects can support differential signaling at up to 20Gb/s.

Product AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform.

Product AM & AL - Industrial Relay
AM & AL - Industrial Relay
AL & AM is available in a variety of contact forms and load specifications, and LED lights indicate the operational status of coil on or off. It is suitable for debugging personnel to test the circuit manually.

Product AMHTC Series Connectors
AMHTC Series Connectors
Amphenol “AMHTC” high tension connector series for railway vehicle installable power distribution systems, offers the ultimate in safety and reliability under the most severe operating conditions. The AMHTC series connectors allow the user to connect electrical equipment quickly with ultimate safety.

Product Amphe-309 Pin and Sleeve
Amphe-309 Pin and Sleeve
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

Product Amphe-Ex
Amphe-Ex
Miniature, explosion-proof connector specifically designed to allow a signal to pass through Zone rated areas using copper contacts, coax, or fiber optics. The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™ enabling it to work with smaller wires.

Product Amphe-GTR
Amphe-GTR
This series, utilizing RADSOK® technology socket contacts, is an IP67 rated, thermoplastic, reverse bayonet coupling, high power connector. With four or five contacts per connector and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product Amphe-HST
Amphe-HST
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.

Product Amphe-Lite
Amphe-Lite
This series, a commercial 38999 Series III type, ruggedized harsh environment, composite, tri-start ACME threaded coupling, signal connector. With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphenol TPC Wire & Cable
Amphenol TPC Wire & Cable
Amphenol TPC Wire & Cable is a leading manufacturer of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Our products are used in automation and manufacturing operations within the Automotive, Metals, Marine, Utility, Oil & Gas, Mining, and Industrial Markets. Built to withstand flexing, abrasion, heat, and impact.

Product Amphenol TPC Wire & Cable Assemblies
Amphenol TPC Wire & Cable Assemblies
We offer a complete line of connector assemblies tailored for different specifications and working conditions, all designed to provide superior connectivity and longevity. Our industrial connected solutions include RTD Probes, Mil-C-5015, Mil-C-26482, M23, Rectangular, NEMA Twist-Lock, Heat Trace, HDLC, Vision Cable, IEC 60309 and many other common industrial automation cable assemblies.

Product Amphenol TPC Wire & Cable Carrier Systems
Amphenol TPC Wire & Cable Carrier Systems
Custom cable carrier systems include highly flexible cable combined with corrosion-resistant materials to match your dimensions, clearance, and other variables. Our systems are made-to-order specific to your application needs. ATPC Cable Carriers are available in steel or plastic, open or enclosed, include mounting brackets, strain relief, and interior separation.

Product Amphenol TPC Wire & Cable Cordsets
Amphenol TPC Wire & Cable Cordsets
Choose from Mini, Micro and Nano assemblies in various lengths as well as wire gauges and jacket materials specific to your application. Fully molded assemblies in standard and custom lengths are available featuring nickel and gold plated solid brass pins, integrated LEDs and Ingress Protection. Selections include; Mini, M12 DC Micro, AC Micro, M8 Nano, Ethernet, and Valve Connection

Product Amphe-PD™
Amphe-PD™
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-Phase
Amphe-Phase
Amphe-Phase is a High Current Single pin connector with a smart design to keep performance and safety as a top priority keeping the solution price competitive. Finger Proof Protection against electric shock (IP2X) on both sides of Source and Drain and have a bayonet mechanical locking system requiring a key to unlock for additional safety.

Showing 41 to 60 of 846 items