Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including:
1. Automated wire cutting and stripping
2. Certified Solder Technicians (IPC/J-STD-001S)
3. Wire/cable bundling
4. Over-braiding (fiber and wire)
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.
The Piher PSC-360 is a high-performance, contactless end-of-shaft rotary position sensor. Utilizing advanced Hall-effect technology, it delivers accurate 360-degree absolute position feedback without mechanical wear. Designed for harsh industrial and automotive environments, this rugged dual-output sensor ensures long-term reliability and seamless integration for demanding applications.
PSCR-2P 2-Piece Non-Contact Angular Position Sensor
PSCR-2P is a 2-piece non-contact angular position sensor with true touchless magnetic sensing for demanding industrial and vehicle applications. Its separated sensor and magnet design enables flexible installation, virtually unlimited mechanical life, high accuracy, IP67/IP69K protection, and configurable outputs including analog and CAN Open.
PSCR-360 High-Precision Non-Contact Rotary Position Sensor
The PSCR-360 is a high-precision non-contact rotary position sensor providing 360° absolute position feedback with endless mechanical rotation. Featuring Hall-effect contactless technology, 12-bit resolution, ±0.3% linearity, and up to 50 million cycles of life, it delivers reliable position measurement in industrial, automotive, agricultural, and renewable energy applications.
The innovative SNAP IN connection technology supports tool free connection of various types of wires compared to existing direct insertion spring connections.
Make installation more flexible and efficient, and operation simpler and more convenient.
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.
The PhaseTrack®047-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®092 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®140 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®210-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®318-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.
The pulseOne over-molded plug and receptacle cable assemblies are designed to meet the growing need for simple, standard, readily available medical-grade cable assemblies. Its ergonomic shape, environmental sealing features, and affordability make pulseOne an ideal choice for diagnostic, therapeutic, and surgical devices, as well as human-worn applications.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.