Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Train Relay Modules in various designs for optimal space use and onboard voltages. Versions with positive-action or gas-filled contacts for high reliability.
Safety relays for SIL2 applications and switching capacity extension.
Programmable timing relay with 30+ functions, wide-range input/output, and software configuration.
Remote I/O System LION offers scalable safety with safe/non-safe I/Os, supports high data rates, diagnostics, and SIL2 via TRDP/MVB with SDTv2.
DIOLINE 20 is a modular system with up to 10 I/O modules, supports MVB and CANopen, and combines digital, analog, and mixed modules in a robust metal housing for flexible use.
For DC currents up to 60 A and voltages up to 110 V. Wear-free switching ensures long service life. Optional diagnostics for short-circuit, overload, and wire break support fast troubleshooting and high availability. Available in various space-optimized models.
LCON Rail Infinity Transducers
Analog input up to AC/DC 300 V or 10 A. Supports PT100, PT1000, potentiometers, thermocouples, and 2-/3-/4-conductor sensors. Includes 1 analog output and 2 potential-free threshold switches (DC 110 V / 1.5 A). Wide input range from DC 24 V to 110 V. Configurable via free software.
Train USB Charging Solutions
USB ports with DC 24 V input, 2× USB-A, and rear/front mounting.
Socket-outlets with 230 V (Type E, F, or C) and integrated USB charger: 1× USB-A/1× USB-C or 2× USB-C.
USB Charging System with DC 24–110 V input and 60 W PD DC/DC converter
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket. This flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.
TR Multicoax delivers superior signal integrity from multiple high-speed analog or digital channels. With a choice of 20GHz, 40GHz, or 70GHz configurations, users can upgrade their connectors according to bandwidth requirements on their application. TR is the highest density, high-speed multi coax connector on the market.
This series, utilizing RADSOK® technology is ruggedized for harsh environments, thermoplastic rectangular, integrated latch push/pull, signal connector for use in high vibration areas. With three insert arrangements ranging from 2 to 6 contacts per connector and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.
This product is used in a CANbus network to convert a six-circuit input into two equal, yet separate sets of power and signal output, ruggedized for harsh environments, thermoplastic rectangular, integrated latch coupling, power and signal splitter. With a 6-way contact insert arrangement and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.