Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The APC 8010 is the perfect machine for every fiber optic production. High reproducibility with all connector geometries ensures high productivity during production. This is made possible by a permanent pressure control, which is adjusted to the connector type and quantity.
MOS Relay are classified to semiconductor relays that have no moving contact, therefore they are superior to conventional electro-mechanical relays in life-expectance and reliability of contacts, operation speed, and their sizes.
Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling. “O” rings, and a color band visual indicator assures sealing and proper mating. A rear accessory thread provides for the use of EMI hardware.
Available in a variety of positions
Amphenol Sine Systems’ ARB Series™ Connectors are an IP68 and IP69K (in mated condition) rated, rectangular, thermoplastic, heavy-duty, environmentally-sealed, connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions such as bulkhead applications.
The PS2P-ARC is an arc position sensor engineered to provide complete immunity to radial & axial play on pivot joints. Ideally suited for steering angle, pedal, throttle, and suspension systems, this contactless sensor delivers reliable absolute position feedback without wear. It offers IP67 and IP69K sealing, dual redundant outputs, and an unlimited operational life for demanding industrial and
ARC Off-Axis High-Speed RPS for eMotor Rotor Position
Piher ARC off-axis inductive eMotor RPS for xEV traction motors delivers true power-on rotor angle, speed and direction feedback up to 600,000 electrical rpm. Rare-earth-free, compact, ASIL-D-ready and immune to stray magnetic fields, standard offer ±0.3° el accuracy, absolute analog sine/cosine or digital ABI, SPI, SENT, AB or PWM outputs, IP67/IP69K sealing and -40°C to +160°C operation.
Available in a variety of positions
Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In-Line Plugs and Flange Mount Receptacles.
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. Cable assemblies are available in both fully and partially armored configurations, these can deliver outstanding resistance to corrosion and crushing.