Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings up to 20A. Operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC【Quick Guide: https://amphenolltw.com/down.php?supp_download=104】
Positronic rectangular series connectors come with standard & high-density versions and are best for rack & panel applications or for applications with direct current, low-frequency analog, or digital high-speed data. Select products are certified to MIL-DTL-28748 and SAE AS39029.
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.
SV Microwave now offers a line of PCB connectors that feature an epoxy-based dielectric that keeps the connector dimensionally stable and flush to the board during the reflow process. Available in SMP, SMPM, and SMPS series.
LCIS® Relay Modules for potential-free switching of small loads, in widths of 6.2 mm, 15.9 mm, and 31 mm. Control voltages DC 12 V–AC/DC 230 V. With 1, 2, or 4 changers.
LCIS® Semiconductor Relay Modules for contact-free switching up to 10 A/AC 275 V. 6.2 mm width, 2-/3-conductor, closed and pluggable. Screw or Push-In. UL/DNV approved.
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized tools for various connector types, including SMP, SMPM, and SMPS.
Amphenol FCI Basics Battery Connectors consist of spring and blade types, available in 2.0/2.5/3.0/3.6/4.6mm pitch, with 2 to 10 positions supporting up to 10A. These connectors have been widely adopted across applications like smart home devices, e-cigarettes, household appliances medical devices, rugged handhelds, and more.
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
Bernd Richter brings decades of expertise to the development of resting and stress ECG cable systems. Our customers benefit from collaborative product development and a wide range of proven design options. These include yoke systems with up to 14 detachable leadwires, the optional integration of low-noise materials for improved signal quality, and the ability to incorporate current components.