Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SGX Sensortech has been designing and manufacturing gas and air quality sensors and modules for over 50 years. We offer a wide range of gas sensor detection technology, catalytic, infrared, metal oxide, and electrochemical, along with a sensor portfolio offering flammable and toxic gas solutions for automotive and industrial air quality applications.
1. Spring design ensures stable connections,avoiding contact issues caused by improper torque.
2. Tool-free installation and maintenance, making it user-friendly.
3. Reduces wiring time and labor costs,with maintenance-free design offering long-term savings.
4.Resistant to corrosion, vibration, and impact,ensuring safe use in tough conditions.
GCA circular connector with bayonet and screw locking, plug-compatible and crossable with CA-COM, as per MIL-C-5015 and VG95234, crimp and solder contacts. Standard surfaces for this series are nickel (RoHS compliant). In non-conductive Version or in stainless steel: salt spray test > 1000 hours.
Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. These connectors offer high reliability, are waterproof as well as wear- and vibration-resistant. They are also approved according to VG95234 version B (marine bronze) and VG95234 version J (zinc-tin).
Reverse Bayonet modular connector GCB-M, as per VG95234, housing size 32, to take up to 4 modules as per EN4165 for contacts: AWG 23- AWG8, FO contacts (MTP, MPO), RJ45, coax, quadrax contacts.. More than 230,000 various pole arrangements are possible. These connectors are also available in Marinebronze and Zinc-Tin versions.
The GFSH series is a mixed density power connector, ideal for applications that require blind mating in a small package. Multiple contact sizes facilitate the mixing of AC/DC input, signal and DC distributed output in a single package.
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
Amphenol's GIG-Array® connectors are designed to meet the needs of applications up to 10Gb/s requiring up to 296 signal pins per connector. Amphenol as a BGA connector innovator assures expertise and reliability in the GIG-Array® BGA design with a combination of multiple stack heights (15mm to 40mm) and sizes (104 signals to 296 signals) utilizing a 100Ω differential matched impedance design.
APCD’s newest, small, lightweight, and flat connector is designed for soldier-worn applications, including data sharing, battery charging, and peripheral connectivity. Plugs and receptacles fit through MOLLE pack straps. Receptacles are designed for panel mounting, clipped into MOLLE, or sewn into place.
The GoldRush® series of fiber optic connectors are innovative interconnect solutions enabling technology for “digital mining.” AFSI’s GoldRush® connectors address specific mining requirements for the future of intelligent mining and are the only Mining Safety and Health Administration (MSHA) certified fiber optic connectors for use in underground mines under Title 30 CFR, Part 18.
RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design make Griplet® an ideal connector where space is tight and ease of installation is important.
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contact technology in a ruggedized harsh environment, metal reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector and up to 250 amps possible with a standard operating temperature from -50°C to +200°C.
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.
Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and developed with comprehensive product configurations following IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications.
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance. A single-pole ranging from 14 AWG to 8 AWG contact per connector and up to 50 amps possible.
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.
HART Vibration Transmitters for Process Monitoring
Smart HART-enabled vibration transmitters make it easier and more convenient to monitor the vibration levels of critical rotating equipment using existing HART networks as part of your process automation, condition monitoring, and machinery diagnostics application. Class I Division 2 and ATEX Zone 2 certified versions are available for use in hazardous locations.
The HCI® connector system anticipates the continued trend toward increased system power demands that are driving the need for increased power density. The HCI® connector system is designed to address requirements that extend beyond the capability of Amphenol's proven PwrBlade® connector system, the industry standard for DC power supply interfaces and power distribution.
The HCI® High Power backplane/midplane connector series addresses applications demanding additional power at the interface between a daughter card and a backplane or midplane in chassis-based equipment platforms. HCI High Power modules are rated for up to 113A per contact without exceeding a 30°C temperature rise in still air.