Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products Group and Amphenol Global Interconnect Systems

X
Product PC/104 Connector
PC/104 Connector
FCI Basics PC/104 is an embedded computer standard defined by its compact footprint. The specification is based on the 104 signal contacts on the two bus connectors (64 pins on P1, plus 40 pins on P2). PC/104 is a modular, ruggedized version of the PC 2.54mm pitch. Instead of using a backplane, PC/104 modules mate together via stackable ISA, PCI, and PCIe® bus connectors.

Product PC/104 Plus Connector
PC/104 Plus Connector
FCI Basics PC/104 is an embedded computer standard defined by its compact footprint. The specification is based on the 104 signal contacts on the two bus connectors (64 pins on P1, plus 40 pins on P2). PC/104 Plus is a modular, ruggedized version of the PC 2.00mm pitch. Instead of using a backplane, PC/104 modules mate together via stackable ISA, PCI, and PCIe® bus connectors.

Product PCBA (Customised)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,

Product PCI
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.

Product Perma-Tap® Power Cable Assembly
Perma-Tap® Power Cable Assembly
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.

Product PhaseTrack®-047
PhaseTrack®-047
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.

Product PHEN/PHEC Board-to-Board
PHEN/PHEC Board-to-Board
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.

Product Pin-Plugs Pluggable System
Pin-Plugs Pluggable System
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.

Product P-Lok®
P-Lok®
This series, based on the SAE AS50151 is a ruggedized harsh environment, metal push/pull coupling, power and signal connector. With over 80 insert arrangements ranging from 2 to 26 contacts per connector and up to 135 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pluggable Blocks
Pluggable Blocks
EBY offers a complete selection of industry standard terminal blocks and barrier strips - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations. For bare or terminated wires Wire-to-board or wire-to-wire feed-through styles No special tools required for installation Easy field termination Many screw, terminal, mount options

Product Pluto
Pluto
The Pluto Series is ideal for medical devices and designed to be either disposable or reusable, suiting to a variety of medical applications such as ablation catheters, diagnostics, system connections, and more. This intuitive connector is a cost-competitive option with smooth and comfortable usability.

Product Pogo Pin/ Pogo Module
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.

Product Position Sensors
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.

Product Power Connectors
Power Connectors
In design and conception, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions, and a more robust design are only a few of the features of the series. The connector's main area of application is in the fields of plant construction and machine building.

Product Power Distribution Blocks
Power Distribution Blocks
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases. Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.

Product PowerLok G2 Series Connector
PowerLok G2 Series Connector
POWERLOK G2 series is a high-performance, compact, aluminum alloy interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. POWERLOK G2 series connectors are engineered for a diverse set of applications including electric power distribution for automotive, truck, bus, agricultural, construction, and off-road vehicles.

Product Power USB Connector
Power USB Connector
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.

Product Precision Stamped components
Precision Stamped components
Various build to print precision stamped components from thin gage to thick gage . Application for Infotainment system, connectivity,Shielding, Wirehardness, Safety & sensor, power train and interior. Industries : Datacom, Medical, Industrial, Renewable Energy , Semicon and Consumer Electronic industry

Product Precision Test Cables
Precision Test Cables
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.

Product Pressure Sensors
Pressure Sensors
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.

Showing 501 to 520 of 758 items