Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.
The TFOCA-II® 12-ch. connector, designed and patented by AFSI, is ideal for environmentally harsh conditions and its design takes advantage of the latest technology by utilizing industry-standard physical contact ceramic ferrules. The TFOCA-II® connector is designed for minimal maintenance in the field, and its removable end cap allows direct access to the alignment sleeve and termini.
The TFOCA-II® 12-channel RigLinQ hybrid design lowers overall systems cost and greatly reduces panel mounts footprint by combining optical and electrical signals in one quick connect housing. This design takes advantage of the latest technology by utilizing an industry-exclusive fully articulating optical termini for superior optical performance and environmental open-face sealing.
AFSI, in collaboration with the United States Army CECOM, designed the “next generation” deployable fiber optic connector for the emerging “knowledge-centric warfare communication” requirements of the future battlefield. The heart of the TFOCA-II® centers on the sealed free-floating termini which enables the connectors to seal against high humidity and moisture conditions.
TFOCA-II® Ruggedized Media Converter (ARCH Series)
Amphenol Fiber Systems International (AFSI) offers the ARCH Series TFOCA-II® Ruggedized Media Converter to provide optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments. This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces.
The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation, and environmental monitoring.
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of variable frequency drive systems that require higher heat exposure and a maximum conductor temperature of 200°C / 392°F. Cable features three conductors, three symmetrical grounds, a braided shield, a temperature-resistant jacket that provides excellent protection. Corona voltages up to 2000V.
Amphenol CDI Threaded Cable Connectors provide secure, vibration-resistant connections for high-frequency RF applications. Designed for aerospace, military, space, and industrial environments, these connectors ensure reliable signal integrity, low insertion loss, and strong shielding against interference.
Amphenol CDI Threaded RF Adapters provide secure, vibration-resistant connections for high-frequency signal transmission. Designed for aerospace, military, space, and industrial applications, these adapters ensure low insertion loss, excellent shielding, and long-term reliability in demanding environments.
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.
Vehicle Control Units
LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions.
DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles.
LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.