Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product AT75 Airducer® Ultrasonic Transducer
AT75 Airducer® Ultrasonic Transducer
Non-contact level, flow and distance measurement is reliably delivered by the ultrasonic AT75. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product AT Circular
AT Circular
This series, is a ruggedized harsh environment, thermoplastic reverse bayonet coupling signal connector. With three insert arrangements from 3 to 9 contacts per connector commonly used for SAE J1939 vehicle bus diagnostics and up to 13 amps possible with a standard operating temperature from -40°C to +125°C.

Product ATHD
ATHD
This series, a heavy-duty, ruggedized harsh environment, thermoplastic in-line power connector with integrated latch push/pull coupling. With two single-pole insert arrangements ranging from 12 AWG to 8 AWG contacts per connector 60 amps possible with a standard operating temperature from -55°C to +125°C.

Product ATHD Series™
ATHD Series™
ATHD Series™ Heavy Duty Power Connectors provide an environmentally-sealed connection system to field splices and terminals in harsh environments. Safety features include an integral latch to prevent inadvertent disconnect and an audible/tactile “click” provides circuit confirmation. Precision machined contact technology maximizes performance and durability while delivering up to 100A of power.

Product ATK75 Airducer® Ultrasonic Transducer
ATK75 Airducer® Ultrasonic Transducer
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK75 operates at 75 kHz and its sensing range is 20 cm to 10 m.

Product ATM Series™
ATM Series™
Available in 2, 3, 4, 6, 8, and 12 positions. Amphenol Sine Systems’ ATM Series™ connectors are an IP68/69K rated (mated), high-performance, a cost-effective solution specifically designed for smaller AWG applications, while still maintaining the strengths of the AT Series™ product line. Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors

Product ATPC Medium Voltage Cable
ATPC Medium Voltage Cable
ATPC Type MV designed to meet UL Standard 1072 and comply with industry standards ICEA S-93-639, S-94-649 and AEIC CS-8. Available in single conductor and three conductors plus ground. Voltage options from 5kV up to 35kV. Copper or aluminum conductors, NL-EPR, TR-XLPE or XLPE insulation with 100%/133%/173% insulation levels, copper tape shield or concentric neutrals. Jacket PVC, XPLE, LLDPE

Product ATP Series™
ATP Series™
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.

Product AT Series™
AT Series™
Available in a variety of positions AT Series™ connectors are a high-performance, thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities with IP68 and IP69K ratings (in mated condition). The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive electrical and mechanical connections

Product ATS Series™
ATS Series™
Available in a variety of positions ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic solution for harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection.

Product ATV Series™
ATV Series™
Available in 18 position ATV Series™ connectors further expands the proven reliability of the AT Series™ with a compact 18 position sealed flange design. The durable, thermoplastic housings feature built-in contact sealing to eliminate individual wire-sealing grommets, while an integrated interfacial seal protects mated connectors.

Product A-Type & B-Type USB Connectors
A-Type & B-Type USB Connectors
Amphenol LTW's waterproof USB connectors are IP67 / IP68 rated and designed with standard Type A/B interfaces in various product configurations -- plastic/metal, screw/bayonet locking, receptacle, receptacle with cables, overmolded cable, and field-installable demands for industrial applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product AUAV Pressure Sensor Series
AUAV Pressure Sensor Series
The AUAV Series is a dual-sensor solution for UAVs, combining a high-accuracy differential pressure sensor (airspeed) and a barometric pressure sensor (altitude) in one compact package. Dual ASIC compensation enables 18-bit precision for simultaneous airspeed and altitude measurement in drone and aerospace applications.

Product AUDIO | Entertainment connectors for Audio and Lighting applications
AUDIO | Entertainment connectors for Audio and Lighting applications
The Amphenol audio series covers a wide range of entertainment applications and can be used in a wide variety of applications. In this series, you will find all the necessary products for the entertainment sector. High-quality audio performance and high-speed data transmission allow almost limitless flexibility for the customer.

Product AUTOMATE Mini-FAKRA Connector Series
AUTOMATE Mini-FAKRA Connector Series
The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.

Product AXC50 Series
AXC50 Series
The AXC 50 is a versatile 50A / UL 1977 rated 600V power connector designed for reliable battery and power connections. Boasting quick connect/disconnect, color-coded keyed housings, stability and easeof-use are at the forefront. Silver-plated, crimp contacts cater to different AWGs, ensuring a wide accommodation range. UL certification strengthens its safety claim.

Product AX Series
AX Series
The revolutionary mini accessories with 3 entrances, pre-filled with gel, and suitable for submersible installations(IPX8). Designed in 3 dimensions to rapidly insulate and seal the most commonly used connectors.

Product Bare Fiber Optic Cables
Bare Fiber Optic Cables
High-quality fiber end faces, without connectors, ferrule, and coating, are a prerequisite and challenge at the same time for some applications due to their fragility. With our possibilities and experience, your fiber ends get an optimal surface according to your requirements.

Product BarKlip® BK200 I/O
BarKlip® BK200 I/O
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK300 Connector
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.

Showing 161 to 180 of 1,108 items