Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】
Airmar’s WeatherStation WXRS provides real-time information on rain intensity, accumulation, and event duration. An acoustic sensor measures the impact energy of individual raindrops on the top of the instrument. This patented rain-detecting sensor is virtually maintenance-free. It has no moving parts or components that need to be emptied, cleaned, or will become clogged by debris.
The WeatherStation 200WX is the best choice for mobile or stationary, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles. The 200WX calculates the dynamic true wind speed and direction based upon the apparent wind speed of the vehicle, and vehicle heading.
2-part Touchless Concentric Rotary Position Sensor
The PS2P-CON is a low-profile, two-piece touchless Hall-effect rotary position sensor providing absolute angle sensing up to 360 degrees. Featuring separate magnet and sensor modules to eliminate mechanical wear, it ensures an unlimited service life, high tolerance to misalignment, IP67 and IP69K sealing, and dual channel redundant outputs for reliable operation in harsh environments.
2-piece Linear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh operating environments. Featuring a separate magnet and sensor module, this contactless sensor operates without gears or linkages to ensure a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.
The Piher HRPM is a 2-piece touchless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. Engineered with a separate sensor and magnet module to deliver a virtually unlimited mechanical life, this rugged IP69K-rated sensor provides absolute position feedback across angles up to 360 degrees in harsh operating environments.
Available in 1, 2, 3, 4, 5 and 6 position
44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.
Super-Trex® 600 Volt Welding Cable is designed for rugged use and is ideal for welding in industrial environments. This welding cable features our extra-flex highly stranded conductor, a TSE jacket, and 100% fabric serve to resist tearing and shrink back. This welding cable also withstands abrasion, impact, and chunking, extending the life of the cable in harsh applications.
Amphenol LTW's 7/8" Mini connectors are designed according to IEC standards and are ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. Developed in receptacle, field installable, and over-molded cable to satisfy industrial connector demand.
Quick guide: https://amphenolltw.com/down.php?supp_download=101
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.
Low-Cost and Compact
23-50 kHz (-6dB) Operating Frequency
Integrated electromechanical connections
MSI Stem interface
Wet-mate connectors
Molded cable for maximum flexibility
Optimized for Transmit and Receive functionality
High Bit Rate / High Bandwidth (80%)
6000 m Depth
Omni-Directional Beam
100% Duty Cycle
Low-Cost and Compact
20-50 kHz (-6dB)
Integrated electromechanical connections
MSI Stem interface
Wet-mate connectors
Molded cable for maximum flexibility
Operating Frequency
Optimized for Transmit and Receive functionality
High Bit Rate / High Bandwidth (95%)
6000 m Depth
Omni-Directional Beam
100% Duty Cycle
65 - 135 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (78%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection between...
Wide Beam (30+°)
Medium Beam (10°-15°)
Narrow Beam (6°)
65 - 135 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (78%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
35 - 80 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (85%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection
10 - 22 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (81%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.
Available in 6 and 9 Position
AHD Series™ Connectors were designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist.
Metal CONNECTOR with push-pull locking system for quick and secure mating, rated for a min. of 1000 cycles. ECTA is offering power contacts rated up to 40A +PE or up to 41 signal contacts. The shells can be selected in aluminium alloy, stainless steel or brass for very demanding environmental requirements. Pressure-tight bulkhead feedthrough and touch proof shells are also available.