Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Open-loop current transducer:
Hall effect-based, busbar mounted.
Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A.
Non-intrusive with galvanic separation,
Operates reliably in temperatures from -40°C to +125°C.
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.
Amphenol LTW creates high-quality waterproof HDMI cables for today's high-definition media. Our HDMI family product offering is customizable to fit customer-specific configurations. The features are push lock with latch or screw thread, IP67, contact density of up to 19 contacts, -20°C to 80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=97】
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.
Amphenol LTW’s Heavy Duty Shielded M20 is designed by following IEC standards and offers rugged & reliable solutions in specific markets and applications with signal transmission up to 5A / 250V and power up to 10A/20A & 250V/300V.
Features: IP68, Salt spray 500h, Current rating up to 40A, Shielded design for reliable data transmission, Sealing nut with cable cover to ensure better cable holding
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
Amphenol Sine Systems’ HYPERBUSS™ Family of receptacle Connectors are IP68 and IP69K rated (in mated condition), high-performance, cost-effective solutions used in a variety of interconnect applications where a common “bussed” electrical pathway is required. They contain superior environmental seals and seal retention capabilities.
Built for extreme environments, these magnet-less sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.
Piher's high-accuracy eMotor inductive rotor position sensors (RPS, IPS) offer a cost-effective, reliable, rare-earth-free. and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh industrial and vehicle environments. With a separate magnet and sensor module, this contactless sensor operates without gears or linkages, ensuring a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.
Amphenol DC Electronics manufactures Integrated Electronic Mechanical Devices and custom box builds designed to offer optimum protection for your wire harnesses and cable assemblies. Box builds are effective in the number of purposes they can serve, from enclosing controls or electronics and connections to protecting them in a number of potentially hazardous settings.
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION
Cost-effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
Amphenol LTW LED Light Guide feature plastic or metal connector body material with IP67 waterproof protection and LED color options in red, blue, green, white, yellow, and red / green. These robust receptacles with an LED offer a 4V operating voltage, 80mW to 120mW maximum power dissipation, and 100mA peak forward current【Quick guide: https://amphenolltw.com/down.php?supp_download=99】
Liquid level transmitters designed for providing automatic tank gauging in industrial, hazardous, hygienic, marine, and almost any other environment. Featuring 5-IN-1 measurement of product level, interface level, multi-point temperature, volume, and HI level from a single device. Save time and money with a company, that allows you to Set It and Forget It!
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are IP67-rated in the unmated condition and easily wiped down.