Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and offer ZIF (zero insertion force) cable styles with optional cable lock function for extra cable retention.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.
0.80mm Board-to-Board Connectors - B401/B402 Series
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS
Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.
0nanon’s MagConnect® | Echo is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged use applications. With 2 to 20 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for both reusable and single-use setups, Echo can integrate EEPROMs, resistors, and capacitors.
0nanon’s MagConnect® | Hero is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged-use applications. With 2 to 20 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for reusable or single-use setups, Hero can integrate EEPROMs, resistors, and capacitors.
0nanon’s MagConnect® | HV is an intuitive, magnetic self-mating connector built for high-voltage medical procedures like IVL and PFA. With 2 to 15 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>7000V) voltage environments. Customizable for reusable or single-use setups, HV can integrate EEPROMs, resistors, and capacitors.
0nanon’s MagConnect® | Rho is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged-use applications. With 4 to 16 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for reusable or single-use setups, Rho can integrate EEPROMs, resistors, and capacitors.
CableConnect® offers fully customizable cable assembly solutions tailored to your product’s specifications. 0nanon provides automated wire processing, robotic soldering, and termination to nearly any connector type, including off-the-shelf and application-specific options. Capabilities include overmolding with materials like TPU, silicone, polyimide, and integration of embedded electronics.
0nanon’s Apollo® is a compact, friction-mating snap-latch connector with elliptical keying, engineered for surgical and reusable medical devices. Supporting up to 34 pins, it’s rated for 3.5A and 250VAC, and can embed components like EEPROMs and resistors for enhanced functionality. Available in reusable and disposable formats, Apollo is ETO, Gamma, and autoclave compatible.
0nanon’s Neutrino® is a compact, lightweight connector designed for medical applications requiring precision and durability. With up to 10 pins and a friction-mating style, it supports 800VDC, 400VAC, and 3A. Customizable for reusable or disposable use, Neutrino features a rugged Flex-Pin system ideal for handheld devices and hospital instrumentation.
0nanon’s Pluto® is a compact, friction-fit push-pull connector designed for tight-space medical applications. With up to 14 pins, it’s rated at 3A and 250VAC and features elliptical keying for secure, easy use. Compatible with ETO, Gamma, and autoclave sterilization, Pluto supports reusable or disposable setups and can integrate smart components like EEPROMs and resistors.
SmartConnect™ is 0nanon’s custom interconnect solution that integrates PCBAs and embedded electronics directly into the connector. Designed for medical, industrial, and datacom applications, SmartConnect enables one connector to interface with multiple devices, adding active or passive functionality without additional components. Common integrations include EEPROMs, microprocessors, resistors.
0nanon’s MedLock™ | HD is a high-density push-pull connector built for electro-surgical catheter applications. With up to 62 pins, it features a secure auto-lock mechanism, supports 600VDC and 500VAC, and is rated at 3A. The flexible, easily cleanable cable is customizable for reusable or disposable use, with autoclavable options available.
0nanon Push-Pull Connector Series - MedLock™ Ultra
MedLock Ultra is an ultra-high density connector which can populate up to 146 pins. This connector has a large capacity in both power and bandwidth, which is perfect for most medical devices that are designed for disposal. This connector provides secure signal transmission in a small space and designed to meet most medical applications and more.
0nanon’s Redi-Mate™ 1M Series is a rugged, IP50-rated metal push-pull connector with a secure self-latching system, ideal for medical and industrial use. With pin counts from 2 to 30, it supports 3.5A and 270VAC, and offers customizable finishes and keying to prevent mismatching. Compatible with reusable or single-use setups, Redi-Mate can integrate EEPROMs, resistors, and other smart components.
0nanon’s Redi-Mate™ 1P Series is a durable, IP50-rated plastic push-pull connector with a secure self-latching system, ideal for medical and harsh-environment applications. With 2 to 14-pin options, it supports 2–10A and up to 1.25kVDC. Customizable in color, keying, and conical nuts, it’s suited for reusable or disposable use and can embed EEPROMs, resistors, and capacitors.
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】