Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. These connectors are offered in 5 to 16 contacts. This series features a cable thickness of 0.40mm and provides a durability of 20 mating cycles.
2-part Touchless Concentric Rotary Position Sensor
The PS2P-CON is a low-profile, two-piece touchless Hall-effect rotary position sensor providing absolute angle sensing up to 360 degrees. Featuring separate magnet and sensor modules to eliminate mechanical wear, it ensures an unlimited service life, high tolerance to misalignment, IP67 and IP69K sealing, and dual channel redundant outputs for reliable operation in harsh environments.
2-piece Linear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh operating environments. Featuring a separate magnet and sensor module, this contactless sensor operates without gears or linkages to ensure a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.
The Piher HRPM is a 2-piece touchless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. Engineered with a separate sensor and magnet module to deliver a virtually unlimited mechanical life, this rugged IP69K-rated sensor provides absolute position feedback across angles up to 360 degrees in harsh operating environments.
SV Microwave just launched our line of 3mm coaxial between board spacing PCB interconnects. This line allows for the lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system. SV’s 3mm product line is ideal for high density stacked and high density multiport applications. Additionally, installation of this line can be accomplished with and without solder.
Available in 1, 2, 3, 4, 5 and 6 position
44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes, styles & configuration.
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...
AgilLink™ 1.25mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes in customizable for pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length, latch or location post, which makes it an ideal choice for several applications
AgilLink™ 3.96mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 6A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length which makes it an ideal choice for several applications and specific designs.
The AirBLOWER® fan system ensures airflow around the AirSTREAM® wiring frame to avoid temperature layering and reduce heat around components (Hot Spots). It is more energy-efficient than cooling systems or air conditioning and helps lower CO₂ emissions. The Compact version fits small cabinets with minimal space and suits various applications.