Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Class L Connectors
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.

Product cLGA® Chip-to-Board Socket
cLGA® Chip-to-Board Socket
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.

Product CMB
CMB
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Coaxial Fixed Attenuators
Coaxial Fixed Attenuators
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.

Product Coaxial Inserts
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

Product Coaxial Terminators and Loads
Coaxial Terminators and Loads
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.

Product COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
400POS 0.635MM PITCH COM-HPC Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights. COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Product Complex Harnesses
Complex Harnesses
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers

Product Conan® 1.00mm Connector
Conan® 1.00mm Connector
Amphenol's Conan® 1.00mm is a mezzanine connector designed for industrial applications and harsh environments. Conan® 1.00mm provides a mechanically secure, high-density electrical interface between parallel printed circuit boards. Its unique design with an audible 'click' sound enhances the security and ease of use. The polarization ensures proper alignment during blind mating.

Product CONEC D-SUB Filter connectors
CONEC D-SUB Filter connectors
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.

Product CONEC IP67 D-SUB SlimCon
CONEC IP67 D-SUB SlimCon
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing. The most important reasons: • 1:1 conversion from IP20 to IP67 interfaces possible • Saving of installation space • Robust one-piece zinc die-cast housing • different series available (ST, HD, Combination)

Product Core Cryo Cable Assemblies
Core Cryo Cable Assemblies
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product CSG/CSL/CSF Cable Glands
CSG/CSL/CSF Cable Glands
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】

Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product cStack™ Flex Cables
cStack™ Flex Cables
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Showing 81 to 100 of 376 items