Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation, and environmental monitoring.
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of variable frequency drive systems that require higher heat exposure and a maximum conductor temperature of 200°C / 392°F. Cable features three conductors, three symmetrical grounds, a braided shield, a temperature-resistant jacket that provides excellent protection. Corona voltages up to 2000V.
Amphenol CDI Threaded Cable Connectors provide secure, vibration-resistant connections for high-frequency RF applications. Designed for aerospace, military, space, and industrial environments, these connectors ensure reliable signal integrity, low insertion loss, and strong shielding against interference.
Amphenol CDI Threaded RF Adapters provide secure, vibration-resistant connections for high-frequency signal transmission. Designed for aerospace, military, space, and industrial applications, these adapters ensure low insertion loss, excellent shielding, and long-term reliability in demanding environments.
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.