Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
Bernd Richter brings decades of expertise to the development of resting and stress ECG cable systems. Our customers benefit from collaborative product development and a wide range of proven design options. These include yoke systems with up to 14 detachable leadwires, the optional integration of low-noise materials for improved signal quality, and the ability to incorporate current components.
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications.
Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.
SV Microwave’s attenuators are quality RF and microwave components engineered to reduce power without compromising signal integrity. Supporting a wide frequency range of up to 40 GHz and available in various attenuation (dB) values, these attenuators are ideal for telecommunications, aerospace, and defense applications. With exceptional performance and compatibility with different connectors.
SV Microwave just released a new line of strain relief cable assemblies that feature a new boot to protect the sensitive cable termination area and allow for more flexibility and peace of mind. These test cable assemblies are available with male SMA, 2.92mm, 2.4mm or 1.85mm connector series.
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.
Amphenol CDI RF Jumpers are designed for high-performance signal transmission, providing reliable connectivity with minimal signal loss. Engineered for aerospace, military, space, and industrial applications, these jumpers offer exceptional electrical performance, durability, and flexibility to meet the demands of mission-critical RF systems. Available in a variety of configurations.