Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR
Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm². The spacing between 7.62mm and 11mm can be selected. It can provide covered or uncovered styles. Product design in line with IEC60998, UL1059, CSA C22.2 No.158, and other international standards.
EBY offers a complete selection of industry standard terminal blocks and barrier strips - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations.
For bare or terminated wires
Wire-to-board or wire-to-wire feed-through styles
No special tools required for installation
Easy field termination
Flexible design options - contact us!
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.
Busbars are used to connect a row of electrotechnical protection devices such as ground leakage circuit breakers, line circuit breakers, Neozed, D/D0 fuse mounts, overvoltage and lightning protection devices. These busbars are available with UL, in 1-pole to 4-pole versions, and are supplied in cross-sections up to 95 sqmm, in various shapes and in versions with a pin or fork.
AFTG offers a wide range of accessories for wiring motor contactors or mini contactors in plant and control engineering with or without UL certification. The fully molded busbars and star-point bridges are used to reduce errors in the wiring connection of power contactors. The busbars fit the devices such as from ABB, Allen Bradley, Eaton, GE, Lovato, Schneider Electric, Siemens, or WEG.
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations. The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.
Amphenol SOCAPEX has launched a series of locking accessories for 38999, RJFTV and USBFTV connectors and caps. These locking accessories
for connectors that help strengthen cybersecurity.
The series includes CapLock, PlugLock and Metal CapLock. These locks prevent manual unlocking of receptacles thereby ensuring additional security.
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance.
Amphenol LTW Circular Waterproof Connectors are available as a receptacle, receptacle connector with cable, and over-molded with cable. The field installable options are available in multiple sizes mini, standard, middle, and large. The Circular Waterproof Connectors offer ≤10mΩ contact resistance, ≤100MΩ at DC500V insulation resistance, and at least 1,000 mating cycles.
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers
Composite Pads (CPAD) are economical alternatives for poured in place and pre-cast concrete pads used to mount cabinets, generators, electric vehicle chargers, and other outdoor enclosures. They provide a flat, stable mounting surface and below-grade slack storage. One-piece and modular bay designs are available. Advanced composite material construction is both lightweight and rugged.
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective earth contact (PE).
The CONEC connector series with bayonet quick locking system allows safe and quick locking even in areas that are difficult to reach and/or not visible. With the “three-point” bayonet locking it is possible to lock the connection by hand with a 90 ° turn. You get direct tactile and acoustic feedback as soon as the connector is locked.