Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product 97B Reverse Bayonet Connectors
97B Reverse Bayonet Connectors
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.

Product 97 E Pre-Earth FMLB
97 E Pre-Earth FMLB
This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125°C.

Product 97 Series
97 Series
This series, a general duty version of the SAE AS50151 metal, threaded coupling, power, and signal connector. With 128 insert arrangements ranging from 1 to 52 contacts per connector and up to 150 amps possible with a standard operating temperature from -55°C to +125°C.

Product Accelerometers for Monitoring Wind Turbine Health
Accelerometers for Monitoring Wind Turbine Health
Vibration diagnostics find the root cause of problems and establish a baseline of wind turbine health to avoid unplanned outages and expensive unscheduled repairs by identifying problems, providing early warning of fault conditions, and preventing catastrophic damage to turbines, gearboxes, bearings, main shafts, and towers.

Product Accelerometers for Oil & Gas Machinery and Equipment
Accelerometers for Oil & Gas Machinery and Equipment
Safely monitor the health of machinery in oil and gas operations with vibration sensors and vibration transmitters rated for operation in hazardous locations and high-temperature environments, including offshore, petrochemical, refineries, and chemical processing: blowers, centrifuge, chillers, compressors, cooling towers, fans, gearboxes, mixers, motors, pumps, turbines, and vibrating conveyors.

Product Accelerometers for Rail Car Wheel and Locomotive Health Monitoring
Accelerometers for Rail Car Wheel and Locomotive Health Monitoring
Vibration monitoring identifies wheel problems, mechanical faults, or component wear and helps rail operators schedule repairs, analyze/sustain rail equipment life, avoid expensive damage, and operate safely and reliably. Monitored railway assets include cab, trucks, wheel bearings, wheel drive motors, main engine, diesel engine, gearboxes, generators, head-end power unit, and roller elements.

Product ACOMMs Compact Omni - LF-RHP
ACOMMs Compact Omni - LF-RHP
Low-Cost and Compact 23-50 kHz (-6dB) Operating Frequency Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (80%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Compact Omni - LF-RHW
ACOMMs Compact Omni - LF-RHW
Low-Cost and Compact 20-50 kHz (-6dB) Integrated electromechanical connections MSI Stem interface Wet-mate connectors Molded cable for maximum flexibility Operating Frequency Optimized for Transmit and Receive functionality High Bit Rate / High Bandwidth (95%) 6000 m Depth Omni-Directional Beam 100% Duty Cycle

Product ACOMMs Transmitter - HF-D
ACOMMs Transmitter - HF-D
65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options

Product ACOMMs Transmitter - HF-V
ACOMMs Transmitter - HF-V
Variable Aperture Transducer to select beam angle of projection between... Wide Beam (30+°) Medium Beam (10°-15°) Narrow Beam (6°) 65 - 135 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (78%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation

Product ACOMMs Transmitter - LF-D
ACOMMs Transmitter - LF-D
35 - 80 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (85%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product ACOMMs Transmitter - VLF-D
ACOMMs Transmitter - VLF-D
10 - 22 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (81%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product ADGC Series
ADGC Series
ADG Bayonet coupling connectors in accordance with VG95234, well known as Amphenol ADG bayonet connectors, are basically MIL-C-5015 type connectors. They withstand exposure to moisture, oil, and vibration. Bayonet lock coupling. ADG series connectors meet the performance of most subway coupler applications.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.

Showing 61 to 80 of 1,033 items