Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.
SV Microwave has released a unique product line of VITA 67.3 cable assemblies with features designed to minimize strain and insertion loss. Available in longer-length 24 inches, these cable assemblies are capable of routing signals from the chassis slot to an analyzer and support series VITA NanoRF, SMPM and SMPS. Ideal for prototyping, product development and testing.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules.
Features:
-multiple guiding features for blind mate
-support industry standard MT ferrules up to 24 fibre optic channel per MT
-rugged durability to chassis, payload cards
-interoperability
Waterproof (IP68 Rated) RF Cable Assemblies and Interconnects
SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof cable assemblies include o-ring sealed connectors to 1 x 10-8 cc/sec, making them ideal for high pressure, harsh environment applications and for the prevention of dust, liquid or gas leakage.
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage).
Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.
Small to large and low to complex wire harness assemblies with up to 1000 circuits, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to high volume and include ultra-low prototypes and quick turn requirements. Applications include over-molding. Production resources are in the U.S. and Mexico. We have ITAR certification and DoD MLAs.
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
FCI Basics 1.20mm wire-to-board connector system is low profile and compact with 3, 4, and 6 pin counts. The plug and receptacle use a frictional mating method enabling up to 20 mating cycles.
The enclosed receptacle makes sure that the side entry matings are secure in tight spaces. Additional polarized key slots prevent any misalignment between the plug and receptacle.
Applied to Smart Home - Thermostat.
Compatible with PCB sockets, providing a variety of wiring methods.
Socket with tenon fixed can be provided for matching.
DESIGNED TO ACHIEVE 56G DATA RATE REQUIREMENTS
X2's upgraded platform maintains backward mating interface compatibility with existing XCede® products while offering new backplane configurations. Mid-plane-based orthogonal solutions are available for 6-Pair along with the others, supporting both 85Ω and 100Ω to meet a wide variety of application needs, including Ethernet and PCI.
XCede® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede® HD connector meets the requirements of high-density architectures with a 35% increase in density as compared to standard XCede®.
The XCede® HD Plus backplane connector achieves high performance (up to 28+ Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede® HD Plus connector meets the high-density needs of today's challenging architectures.