Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product SJT as per VG96912
SJT as per VG96912
SJT circular connectors with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The connectors in this series feature 100% contact protection (scoop-proof). They are also available in marine bronze (VG96912 version B) and zinc-tin (VG96912 version J).

Product SJT Data Connector
SJT Data Connector
Data connector according to VG96912, shielded, in size 12 including backshell for High-Speed and Ethernet applications up to CAT6A (10Gbit/s according to DIN EN 50173-1, up to 500 MHz).

Product SK Series - Sockets
SK Series - Sockets
With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting-edge BGA, LGA, and other small form factor IC applications. These sockets offer cycle lives of thousands of mating cycles. The electrical reliability & performance of our sockets can meet the most demanding application needs.

Product SL61
SL61
Connectors made of aluminum alloy, with excellent reliability and robustness for In/Out applications & power supply.

Product SL Series - Socapex
SL Series - Socapex
The SL series consists of circular connectors for I/O applications in industrial and entertainment markets. The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose from when it comes to backshells such as straight, right angle & mono-piece versions.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product Smart Card Connectors
Smart Card Connectors
FCI Basics Smart Card connectors are 8- or 16-pin connectors primarily used as full-size smart card readers. These are deployed in health, social security, ID cards, and credit card "chip-and-pin" schemes. These products also account for durability with a very large number of mating cycles.

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMP and SMPM Edge Lock PCB Connectors
SMP and SMPM Edge Lock PCB Connectors
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.

Product SMP and SMPM Multiport PCB Connectors
SMP and SMPM Multiport PCB Connectors
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!

Product SMP and SMPM PCB Connectors
SMP and SMPM PCB Connectors
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!

Product SMP and SMPM Spring Bullets
SMP and SMPM Spring Bullets
SV Microwave’s SMP and SMPM spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMP Spring Bullets
SMP Spring Bullets
SV Microwave’s SMP spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring-loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.

Product SMPS Spring Bullets
SMPS Spring Bullets
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product SOCAPEX Connector - 19-Pin
SOCAPEX Connector - 19-Pin
The original 19 Pin SOCA connector for a dimmer rack with 19 gold plated contacts, with straight or right-angle split backshell & straight mono piece backshell.

Product Socket for PCB
Socket for PCB
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.

Product SOFIX® Power Connectors
SOFIX® Power Connectors
The SOFIX® front I/O interconnect system is comprised of right-angle headers and cable plugs that are suitable for the distribution of power and signals. The design rules for the SOFIX® family of I/O connectors are derived from the Metral® system (IEC 61076-4-104). The SOFIX® system can be used as a complement to the Metral® backplane connector family or applied as dedicated I/O solution.

Product SOFIX® Right Angle Board Headers
SOFIX® Right Angle Board Headers
SOFIX® is a front IO interconnection system comprised of Right Angle headers and cable plugs, suitable for the distribution of power or signal. The design rules for the SOFIX® family of I/O connectors are derived from the Metral® system (IEC 61076-104). The SOFIX® system can be used as a complement to the Metral® backplane connector family or applied as a dedicated I/O solution.

Showing 741 to 760 of 886 items