Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
FBT-195 is a flexible, low-loss, high-power coaxial cable engineered for demanding applications such as semiconductor manufacturing, high-power radar systems, and laser technologies. With excellent shielding and power handling, it ensures reliable performance in harsh environments where precision and durability are critical.
FBT-240 is a flexible, low-loss, high-power coaxial cable engineered for RF systems in semiconductor manufacturing, high-power radars, lasers, and other demanding applications. With a UL/NEC CL2P plenum rating, it is ideal for indoor/outdoor use in return-air plenums, offering excellent shielding, low PIM, and reliable performance in critical environments.
FBT-300 is a flexible, low-loss, high-power coaxial cable specifically designed for demanding applications such as semiconductor manufacturing, high-power radar systems, laser technologies, and other RF-intensive environments.
FBT-400 is a flexible, low-loss, high-power coaxial cable designed for demanding RF applications such as semiconductor manufacturing, high-power radars, and laser systems.
FBT-500 is a flexible, low-loss, high-power coaxial cable engineered for advanced applications such as semiconductor manufacturing, high-power radar systems, and laser technologies.
FBT-600 is a flexible, low-loss, high-power coaxial cable designed for critical applications such as semiconductor manufacturing, high-power radars, and laser systems.
Amphenol LTW's offers a variety of Fiber Optics adapters that allow terminating fiber optics cables to be coupled together. Available in LC & SC type for your outdoor application for your high-speed transmission requirement【Quick Guide: https://amphenolltw.com/down.php?supp_download=95】
The subrack is suitable for accommodating up to 12x7TE or 16x5TE modules. Due to the modular design, the system is well scalable, and mixed configurations, as well as extensions, can be easily realized. Rear-mountable trunk head holders provide space for the safe and quick installation of incoming cables.
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
Amphenol LTW’s FLOS & FLOS+ Push-Pull or Break-Away Connectors are designed to offer a reliable connection for data, signal, and power transmissions in indoor and outdoor environments . These connectors feature a corrosion-resistant coating, excellent 360° shielding but also cost-effective price in the market【Quick Guide: https://amphenolltw.com/down.php?supp_download=96】
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contact technology in a ruggedized harsh environment, metal reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector and up to 250 amps possible with a standard operating temperature from -50°C to +200°C.
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.
Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and developed with comprehensive product configurations following IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications.
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.
Open-loop current transducer:
Hall effect-based, busbar mounted.
Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A.
Non-intrusive with galvanic separation,
Operates reliably in temperatures from -40°C to +125°C.
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.
Amphenol LTW creates high-quality waterproof HDMI cables for today's high-definition media. Our HDMI family product offering is customizable to fit customer-specific configurations. The features are push lock with latch or screw thread, IP67, contact density of up to 19 contacts, -20°C to 80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=97】