Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The Piher PST-360 is a contactless Hall-effect rotary position sensor featuring a through-shaft design for 360-degree absolute position feedback. It delivers reliable performance in harsh environments without internal gears or mechanical interfaces, offering simple assembly and extended operational life for demanding industrial and automotive applications.
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%.
2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables.
3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA【Quick guide: https://amphenolltw.com/down.php?supp_download=105】
Electric and electronic applications require increasingly more energy. Traditional connection technologies are often not able to fulfill these requirements. Amphenol offers RADSOK - a new generation of high-power contacts. The hyperbolic contact geometry offers many advantages such as contact coverage of up to 65%, absorption of vibrations as well as superior durability of the contact element.
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.