Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product RBL Series Push Lock with Latch Connector
RBL Series Push Lock with Latch Connector
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings up to 20A. Operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC【Quick Guide: https://amphenolltw.com/down.php?supp_download=104】

Product Resin Busbars
Resin Busbars
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.

Product Rig-Lok Vortex
Rig-Lok Vortex
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. Its through-shell conductivity between components allows grounding terminated to be conducted from gland to next connection with good EMI properties.

Product Rig-Power
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.

Product Rising Clamp System
Rising Clamp System
This series is practical PCB terminal blocks that utilize the rising principle of metal housing and are also provided with two main features of compact construction and firm connection in design. Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc.

Product RJ45 Waterproof Connector - High Speed Modular Connector
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【 Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Product Rugged D-Sub
Rugged D-Sub
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Rugged HDMI
Rugged HDMI
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Rugged Magnetic Angle Position Sensor
Rugged Magnetic Angle Position Sensor
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.

Product Rugged USB 2.0
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product Screw Type for Plug
Screw Type for Plug
This series of lock screw plugs can provide shrapnel type and lift type two choices, according to the need to optimize the selection of screwdriver operation direction and wiring direction.

Product signal|mate® | M16 Circular Connectors
signal|mate® | M16 Circular Connectors
Through its sophisticated design and efficiency, the signal|mate® C091 becomes a recognized industry standard. The modular structure of the series enables a broad field of applications. Because of its wide temperature range far below or above freezing and its suitability for machines with a high number of strokes, C091-series meets the challenges for several environmental conditions.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product (Smart Solution in Lighting) SSL Solution Connectors
(Smart Solution in Lighting) SSL Solution Connectors
Amphenol LTW's SSL (Smart Solution in Lighting) series is a waterproof and non-waterproof connector series developed for LED lighting and non-lighting applications. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time as well as facilitating any maintenance job【Quick Guide: https://amphenolltw.com/down.php?supp_download=53】

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product Socket for PCB
Socket for PCB
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.

Showing 201 to 220 of 249 items