Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
5G Flex Assemblies are dependable and flexible, outdoor rated, general-use coaxial cable assemblies fitting for many 5G applications. Utilizing Times Microwave’s cable heritage, these assemblies will withstand the test of time while providing reliable electrical performance.
5G Flex Assemblies are dependable and flexible, outdoor rated, general-use coaxial cable assemblies fitting for many 5G applications. Utilizing Times Microwave’s cable heritage, these assemblies will withstand the test of time while providing reliable electrical performance.
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
Miniature, explosion-proof connector specifically designed to allow a signal to pass through Zone rated areas using copper contacts, coax, or fiber optics. The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™ enabling it to work with smaller wires.
This series, utilizing RADSOK® technology socket contacts, is an IP67 rated, thermoplastic, reverse bayonet coupling, high power connector. With four or five contacts per connector and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.
Amphe-Phase is a High Current Single pin connector with a smart design to keep performance and safety as a top priority keeping the solution price competitive. Finger Proof Protection against electric shock (IP2X) on both sides of Source and Drain and have a bayonet mechanical locking system requiring a key to unlock for additional safety.
This series, based on SAE AS50151 and AS95234 utilizing RADSOK® socket contact technology, is ruggedized for harsh environments, high power connectors with metal threaded, reverse bayonet, or push/pull coupling. With over 90 insert arrangements ranging from 1 to 59 contacts per connector and up to 1000 amps possible with a standard operating temperature from -55°C to +125°C.
This series, utilizing RADSOK® socket contact technology, is an IP67 rated, thermoplastic reverse bayonet coupling, high power connector. With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C.
Available in 24 and 40 positions
Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In-Line Plugs and Flange Mount Receptacles.
Our ATHD Series™ Single-Pole, Heavy Duty Power Connectors provide an IP67/69K rated (mated), environmentally sealed connection system and viable solution to field splices and terminals in harsh environments. Safety features include an integral latch to prevent inadvertent disconnect and an audible click, tactile feel provide circuit confirmation
The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm². The spacing between 7.62mm and 11mm can be selected. It can provide covered or uncovered styles. Product design in line with IEC60998, UL1059, CSA C22.2 No.158, and other international standards.
Available in AT, ATHD, ATM, and ATP Series Versions. Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 100A. Compact, durable, low-profile, and lightweight.
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials; this is the most cost-effective waterproof solution.
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations. The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.
CCS1 Liquid-cooled HPC EV charging cable is able to deliver 500A continuous charging even at ambient temperature 50°C (122°F). Passive cooling allows for lower power consumption. Serviceable latch & button without accessing the cable. Customize-able cooling system cable length & branding options.
Amphenol LTW Circular Waterproof Connectors are available as a receptacle, receptacle connector with cable, and over-molded with cable. The field installable options are available in multiple sizes mini, standard, middle, and large. The Circular Waterproof Connectors offer ≤10mΩ contact resistance, ≤100MΩ at DC500V insulation resistance, and at least 1,000 mating cycles.