Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product RMT Relay Sockets
RMT Relay Sockets
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), the Amphenol Air LB France's RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signaling equipments manufacturers. Also available: clamping carrier blocks (for Diodes)

Product RMT Relay Sockets in A.R.C Material
RMT Relay Sockets in A.R.C Material
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), this Amphenol Air LB France's range of Relay sockets (H400 & H600 models) are in A.R.C material (Amphenol Rail Compound), a new material specifically designed to meet or exceed the most demanding international exigencies in the field of Rail & Mass transit, and perfectly suited for Cold environment applications.

Product RNJ - Rack & Panel
RNJ - Rack & Panel
Rack & Panel Blind Mate connector for harsh environments.

Product ROK
ROK
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.

Product Rotaconnect® Rotatable Board-to-Board Connector
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

Product RotaSense™ 2 Position Temperature Sensor Connector
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Product RS Connector System
RS Connector System
Bernd Richter offers its own connector system which is universally applicable for medical applications. Available in a variety of colors, sizes and both straight and right angled, the RS connectors can be produced with up to 12 contacts for maximum design freedom.

Product Rubber Caps
Rubber Caps
Rubber caps designed for JD38999 Series I, II, III & PT/451 (MIL-DTL-26482) connectors.

Product Rugged D-Sub
Rugged D-Sub
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Product Rugged HDMI
Rugged HDMI
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.

Showing 841 to 850 of 1,035 items