Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Pressure Sensors
Pressure Sensors
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.

Product Pressure Sensors
Pressure Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product Printed PCB Thick Film Resistors
Printed PCB Thick Film Resistors
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.

Product PRO-AR - Receiver Multicoupler
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.

Product Process Capabilities
Process Capabilities
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including: 1. Automated wire cutting and stripping 2. Certified Solder Technicians (IPC/J-STD-001S) 3. Wire/cable bundling 4. Over-braiding (fiber and wire)

Product PRO-COM450-HDAR-4 - Compact Combiner
PRO-COM450-HDAR-4 - Compact Combiner
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PS2P-LIN Touchless Linear Position Sensor
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

Product PS - Innovative SNAP IN Connection Technology
PS - Innovative SNAP IN Connection Technology
The innovative SNAP IN connection technology supports tool free connection of various types of wires compared to existing direct insertion spring connections. Make installation more flexible and efficient, and operation simpler and more convenient.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

Product PT-047-SP
PT-047-SP
The PhaseTrack®047-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-092-SP
PT-092-SP
The PhaseTrack®092 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

PT-140-SP
The PhaseTrack®140 is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-210-SP
PT-210-SP
The PhaseTrack®210-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-318-SP
PT-318-SP
The PhaseTrack®318-SP is an Ultra-Flexible phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT/451 Series
PT/451 Series
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pulse-Lok® Medical Connectors
Pulse-Lok® Medical Connectors
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.

Showing 741 to 760 of 1,032 items