Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
Valve Suppressors Deutsch with protective circuit and LED.
Valve Suppressors Junior Timer 2-pole with protective circuit and LED.
Valve Suppressors Rectangular Connector Type A, Type B DIN, Type B Ind, Type C DIN andType C Ind
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
VerIO™ Connector is a versatile, robust, and compact I/O system featuring multiple standard connector interfaces such as RJ45, PoE (Power over Ethernet), Signal, Power, and Hybrid. It is easy to install and operate with a swift push-pull type movement. VerIO connector is ideal for industrial applications as well as harsh indoor or outdoor environments.
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high-quality accelerometers, 4-20 mA sensors, vibration transmitters, and instrumentation provide accurate and reliable measurements for demanding applications across many markets.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.
SV Microwave offers a range of VITA 67.1, 67.2, and 67.3 contacts and connectors. We offer female and male contacts and connectors in all three VITA 67 series: SMPM, SMPS, and NanoRF. A select range of these connectors and contacts is SOSA aligned as well.
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.