Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products Group and Amphenol Global Interconnect Systems

X
Product Position Sensors
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.

Product Power Connectors
Power Connectors
In design and conception, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions, and a more robust design are only a few of the features of the series. The connector's main area of application is in the fields of plant construction and machine building.

Product Precision Test Cables
Precision Test Cables
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.

Product PRO-AR - Receiver Multicoupler
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product PS2P-LIN Touchless Linear Position Sensor
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pwr Profile+®
Pwr Profile+®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile+® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Product R49 & R24 Rubber Series
R49 & R24 Rubber Series
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.

Product RADSOK® PGY™
RADSOK® PGY™
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™
RADSOK® PowerBlok™
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™ WTB
RADSOK® PowerBlok™ WTB
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.

Product RADSOK® SMT RADSERT™
RADSOK® SMT RADSERT™
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product RBL Connectors
RBL Connectors
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings of 5A, 10A, or 20A. This Amphenol LTW waterproof connector series offers an operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC.

Product Resin Busbars
Resin Busbars
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.

Product Rig-Lok Vortex
Rig-Lok Vortex
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. Its through-shell conductivity between components allows grounding terminated to be conducted from gland to next connection with good EMI properties.

Product Rig-Power
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.

Showing 121 to 140 of 175 items