Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product BrightConnX™ Zhaga Book 20 FLM Series DALI Connectors
BrightConnX™ Zhaga Book 20 FLM Series DALI Connectors
The BrightConnX™ FLM Series products are compliant with the Zhaga Book 20. Zhaga Book 20 specifies 2 position connectors identified as Luminaire Extension Module Receptacles (LEX-MR) and Luminaire Plugs (LEX-LP), used for DALI-2 (Digital Addressable Lighting Interface) applications.

Product BTFW Floating Board To Board
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.

Product Cable Assemblies
Cable Assemblies
Drive Standard Cables Motor, feedback, and hybrid cables are available according to SIEMENS*, Bosch Rexroth*, and Allen-Bradley* standards. For Beckhoff* systems, hybrid cables are offered. *Trademark

Product Cable Bundles and Lead Assemblies
Cable Bundles and Lead Assemblies
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers

Product Cable Glands
Cable Glands
This series of commercial cable glands with Metric and PG threads, IP65, IP67, and IP68 rated, Nylon or Nickel plated brass, threaded termination. With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C.

Product Cable Glands and Cord Grips
Cable Glands and Cord Grips
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations.  The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.

Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product Candlestick Panel Connectors
Candlestick Panel Connectors
Engineered with precision machining and high-quality materials, these connectors ensure superior shielding, low insertion loss, and resistance to harsh environmental conditions. The candlestick design allows for optimized connectivity and easy integration into panel-mounted RF applications, making them ideal for mission-critical systems.

Product CapLock & PlugLock
CapLock & PlugLock
Amphenol SOCAPEX has launched a series of locking accessories for 38999, RJFTV and USBFTV connectors and caps. These locking accessories for connectors that help strengthen cybersecurity. The series includes CapLock, PlugLock and Metal CapLock. These locks prevent manual unlocking of receptacles thereby ensuring additional security.

Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Product CB/CBX All-Plastic Connectors
CB/CBX All-Plastic Connectors
These lightweight style connectors have a positive latch type lock. CB/CBX connectors are perfect for PC board and blind mating applications. Key Features are PC board mounting, In-line mating, IFE (In-Flight Entertainment) system, Video, Audio, Seat-to-Seat, etc., and Aircraft lighting ballast.

Product CCS1 EVSE Cable Assy
CCS1 EVSE Cable Assy
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance.

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Chameleon®
Chameleon®
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.

Product charge|mate
charge|mate
The charge|mate series represents an innovative and comprehensive product family specifically developed to meet the demands of modern DC charging in electromobility. It includes both CCS2 and MCS charging cable variants and is designed for operators and users of charging infrastructure who place the highest value on performance, safety, durability, and ease of maintenance.

Product Circular Connectors
Circular Connectors
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.

Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product Class L Connectors
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.

Product cLGA® Chip-to-Board Socket
cLGA® Chip-to-Board Socket
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.

Product Clincher™ Flex Connectors
Clincher™ Flex Connectors
Amphenol's FCI Basics Clincher™ 2.54mm pitch connector family include single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry. Contacts are pre-loaded to connector housings enabling mass termination to unprepared cable. The "clinch" cable termination provides gas-tight, contamination-free four contact points to each conductor.

Showing 221 to 240 of 1,110 items