Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Grounding Blocks
Grounding Blocks
Amphenol CDI Grounding Blocks are essential components for protecting RF systems from electrical surges and ensuring reliable signal performance. Designed to provide a low-resistance path to ground, these blocks help prevent damage caused by static discharge, lightning strikes, and power surges.

Product GT
GT
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contact technology in a ruggedized harsh environment, metal reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector and up to 250 amps possible with a standard operating temperature from -50°C to +200°C.

Product GT Quadrax
GT Quadrax
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.

Product Guided M8 Metric Circular Connectors
Guided M8 Metric Circular Connectors
Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and developed with comprehensive product configurations following IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications.

Product H4
H4
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.

Product H4 Plus
H4 Plus
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance. A single-pole ranging from 14 AWG to 8 AWG contact per connector and up to 50 amps possible.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product HART Vibration Transmitters for Process Monitoring
HART Vibration Transmitters for Process Monitoring
Smart HART-enabled vibration transmitters make it easier and more convenient to monitor the vibration levels of critical rotating equipment using existing HART networks as part of your process automation, condition monitoring, and machinery diagnostics application. Class I Division 2 and ATEX Zone 2 certified versions are available for use in hazardous locations.

Product HCI® Connector System
HCI® Connector System
The HCI® connector system anticipates the continued trend toward increased system power demands that are driving the need for increased power density. The HCI® connector system is designed to address requirements that extend beyond the capability of Amphenol's proven PwrBlade® connector system, the industry standard for DC power supply interfaces and power distribution.

Product HCI® High Power Connector
HCI® High Power Connector
The HCI® High Power backplane/midplane connector series addresses applications demanding additional power at the interface between a daughter card and a backplane or midplane in chassis-based equipment platforms. HCI High Power modules are rated for up to 113A per contact without exceeding a 30°C temperature rise in still air.

Product HC Signal Connector
HC Signal Connector
Amphenol HC Signal Series connectors are designed as a high-performance, cost-effective solution for the signal and power transmission for PDU in a battery pack. The connector has integrated both signal and power transmission in one body.

Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HDE (Class 1 DIv 1 )
HDE (Class 1 DIv 1 )
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2

Product HDMI
HDMI
HIGH-PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION Amphenol HDMI supports standard or high-definition video, plus multi-channel digital audio on a connector. It transmits all ATSC HDTV standards and supports 8-channel digital audio. With 18Gb/s of bandwidth, HDMI can accommodate the future enhancements and requirements of audio/video equipment.

Product HDMI 2.1 A Connector System - G45AA Series
HDMI 2.1 A Connector System - G45AA Series
HIGH PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION HDMI2.1 enhancements from Amphenol improve picture and sound quality and usability. HDMI 2.1 also includes reduced tearing enhances clarity with Variable Refresh Rate (VRR) and supports higher frame rates for smoother video, but it also allows variable frame rates.

Product HDMI 2.1 Cables
HDMI 2.1 Cables
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.

Showing 481 to 500 of 1,110 items