Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.
This series, based on the SAE AS50151 is a ruggedized harsh environment, metal push/pull coupling, power and signal connector. With over 80 insert arrangements ranging from 2 to 26 contacts per connector and up to 135 amps possible with a standard operating temperature from -55°C to +125°C.
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%.
2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables.
3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Power Distribution Blocks offer the possibility of reducing fitting times, saving space, and allowing easy identification of network phases.
Amphenol Auxel develops and sells products for panel builders and low voltage device manufacturers.
POWERLOK G2 series is a high-performance, compact, aluminum alloy interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. POWERLOK G2 series connectors are engineered for a diverse set of applications including electric power distribution for automotive, truck, bus, agricultural, construction, and off-road vehicles.
Our PowerMate interconnection systems are especially designed for harsh environments with hard requirements in terms of needed power, durability, environmental influences, UV resistance, vibrations and safety. We proof that by validation according specific standards.
Power supplies for inductive, resistive, and capacitive loads with single-, three-, and 1-/2-/3-phase options. Output range: 30–2400 W. Compact design enables parallel and redundant operation. Efficiency up to 95.9%. Includes DC/DC converters, UPS, and redundancy modules.
LÜTZE LEPOS® Power Supplies – The Entry Series
A cost-optimized power supply series for standard applications. It includes a 1-phase Basic Series, a 1-phase Performance Series for more demanding needs, a 2-phase Wide Range Series for global use, and 3-phase devices offering full performance Series without compromise.
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
Notable for high accuracy and repeatability, All Sensors is an industry
leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges
are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.