Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
Bernd Richter offers its own connector system which is universally applicable for medical applications. Available in a variety of colors, sizes and both straight and right angled, the RS connectors can be produced with up to 12 contacts for maximum design freedom.
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING
Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING
Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, HDD carriers, and SSDs.
Amphenol offers a wide range of high-performance SATA connectors. They are designed to support up to 12Gb/s, enabling the implementation of low cost, high speed, high capacity hard disk drive (HDD). The connectors are SATA compliant and meet a wide range of vertical and right-angle configurations for usage across server and storage equipment, HDDs, and HDD carriers.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
This series of lock screw plugs can provide shrapnel type and lift type two choices, according to the need to optimize the selection of screwdriver operation direction and wiring direction.
For Sea, Air or Land, these connectors are SEALED!
Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available
in Solder Cup, Straight PCB, and Right Angle PCB terminations.
FCI Basics SD Memory Card Connector is tailor-made for the Car Multimedia Device market serving the dashboard and vehicular entertainment applications. This top-mount solution is highly durable, shockproof, and is able to withstand vibrations and high temperatures found in the automotive environment. The connector is shielded, comes with write protection, and is RoHS compliant.