Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.

Product AgilLink™ 1.0mm Wire-to-Board
AgilLink™ 1.0mm Wire-to-Board
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several

Product AgilLink™ 1.20mm Wire-to-Board Header
AgilLink™ 1.20mm Wire-to-Board Header
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...

Product AgilLink™ 1.25mm Wire-to-Board
AgilLink™ 1.25mm Wire-to-Board
AgilLink™ 1.25mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes in customizable for pin length, latch or location post, which makes it an ideal choice for several applications

Product AgilLink™ 1.50mm Wire-to-Board Header
AgilLink™ 1.50mm Wire-to-Board Header
AgilLink™ 1.50mm Wire-to-Board G886 series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 2.5A. Amphenol offers a comprehensive range of these headers including, vertical and right-angle DIP, and vertical and right angle SMT, to meet various customer requirements. It comes with customizable pin length, latch, or location post...

Product AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements.

Product AgilLink™ 2.50mm Wire-to-Board Header
AgilLink™ 2.50mm Wire-to-Board Header
AgilLink™ 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A. Amphenol offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.

Product AgilLink™ 2.54mm Wire-to-Board
AgilLink™ 2.54mm Wire-to-Board
AgilLink™ 2.54mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 3A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length, latch or location post, which makes it an ideal choice for several applications

Product AgilLink™ 3.96mm Wire-to-Board
AgilLink™ 3.96mm Wire-to-Board
AgilLink™ 3.96mm wire-to-board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 6A. Amphenol offers a comprehensive range of these headers including V/T DIP, V/T SMT, R/A DIP, R/A SMT to meet various customer requirements. It comes with customizable pin length which makes it an ideal choice for several applications and specific designs.

Product AHD Series™
AHD Series™
Available in 6 and 9 Position AHD Series™ Connectors were designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist.

Product AHQ & AKE & AWH & AMI - Commercial Relay
AHQ & AKE & AWH & AMI - Commercial Relay
General Relay highly adapts to conditions with high temperature and vibration. Miniature size with low power consumption. Halogen-Free series are available.

Product AirBLOWER® Fan
AirBLOWER® Fan
The AirBLOWER® fan system ensures airflow around the AirSTREAM® wiring frame to avoid temperature layering and reduce heat around components (Hot Spots). It is more energy-efficient than cooling systems or air conditioning and helps lower CO₂ emissions. The Compact version fits small cabinets with minimal space and suits various applications.

Product Air-In-Line Ultrasonic Bubble Sensors
Air-In-Line Ultrasonic Bubble Sensors
With over 20 years of experience, Piezo Technologies is the premier designer and manufacturer of smart ultrasonic air bubble detectors for the medical infusion industry and enteral nutrition delivery. Industry-leading piezoceramics and in-house transducer engineering ensure custom ultrasonic air-in-line sensors meet the highest standards for quality, performance, and reliability. ISO 13485 certified.

Product Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
CAT7 ETHERNET CABLE with VG95218T031 Type B001 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m. UV-resistant and halogen-free PE cable jacket. RoHS compliant

Product Air LB CDEH Series / VG96953-13 approved
Air LB CDEH Series / VG96953-13 approved
Grounding metal strips made of corrosion-resistant V4A stainless steel for low-resistance grounding and power distribution. Ideal for military vehicles, maritime applications, and demanding industrial environments. VG-approved Amphenol Air LB product, combining durability, reliability, and long-term performance.

Product Air LB ECTA 133 | 233 | 633 Series
Air LB ECTA 133 | 233 | 633 Series
Metal CONNECTOR with push-pull locking system for quick and secure mating, rated for a min. of 1000 cycles. ECTA is offering power contacts rated up to 40A +PE or up to 41 signal contacts. The shells can be selected in aluminium alloy, stainless steel or brass for very demanding environmental requirements. Pressure-tight bulkhead feedthrough and touch proof shells are also available.

Product Air LB ECTA 544 Series
Air LB ECTA 544 Series
Thermoplastic circular CONNECTOR for min. 1000 hours salt spray test duration with push-pull locking system for quick and secure mating, rated for a minimum of 1000 mating cycles. Offering up to 27 contacts per connector and up to 25A current per contact for signal and powertransmission. Characterized by simple handling and maintenance thanks to easy-to-install shells and contacts.

Product Air LB GCA-B Series
Air LB GCA-B Series
Robust circular connectors with reverse-bayonet locking for reliable signal and power transmission (max. 125 A per contact). Compatible with VG95234/GCB-B and MIL-DTL-5015, featuring AWG crimp or solder contacts. Rated up to IP67, combining proven VG design with MIL-DTL-5015 inserts for demanding industrial, defense, and aerospace applications.

Showing 81 to 100 of 1,110 items