Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Train Audio Transducer
Train Audio Transducer
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.

Product Train Control Systems
Train Control Systems
Vehicle Control Units LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions. DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles. LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.

Product Train Current Control System
Train Current Control System
LOCC-Box® Rail and LUNA® Intelligent 24 V current control systems with adjustable 1–10 A range and selectable characteristics. LOCC-Box® offers set/reset input, status output, and TRDP via Rail Net. LUNA features 2 channels, 2-pole switching, continuous diagnostics via Ethernet TRDP, and compact modules with 6 or 11 slots.

Product Train DC/DC Converters
Train DC/DC Converters
DC/DC Converter 15 W / 36 W Converters with wide input range from DC 24–110 V and adjustable output voltages: DC 5 V, 12 V, 15 V, or 24 V. Provide high output capacity, short-circuit and overload protection, reinforced insulation, and are suitable for DIN rail mounting.

Product Train Logic Modules
Train Logic Modules
Perform logic operations with or without software. Include 8 digital, potential-free wide-range inputs (selectable 9 V / 33 V) and 4 outputs with short-circuit protection, up to DC 110 V and 2 A. Operate on DC 24–110 V. Each input and output has a status LED.

Product Train Network Technology
Train Network Technology
LEOS unmanaged 8-port Ethernet switch for rail vehicles with speeds up to 100 Mbit/s and DC 24–110 V power supply. LÜTZE Train Line Modem enables Gigabit Ethernet (UDP) via existing cables, supports AES encryption, PoE or DC 24–110 V, and reuses existing infrastructure.

Product Train Relay Modules and Function Relays
Train Relay Modules and Function Relays
Train Relay Modules in various designs for optimal space use and onboard voltages. Versions with positive-action or gas-filled contacts for high reliability. Safety relays for SIL2 applications and switching capacity extension. Programmable timing relay with 30+ functions, wide-range input/output, and software configuration.

Product Train Remote I/O Systems
Train Remote I/O Systems
Remote I/O System LION offers scalable safety with safe/non-safe I/Os, supports high data rates, diagnostics, and SIL2 via TRDP/MVB with SDTv2. DIOLINE 20 is a modular system with up to 10 I/O modules, supports MVB and CANopen, and combines digital, analog, and mixed modules in a robust metal housing for flexible use.

Product Train Semi-Conductor Switches
Train Semi-Conductor Switches
For DC currents up to 60 A and voltages up to 110 V. Wear-free switching ensures long service life. Optional diagnostics for short-circuit, overload, and wire break support fast troubleshooting and high availability. Available in various space-optimized models.

Product Train Transducers
Train Transducers
LCON Rail Infinity Transducers Analog input up to AC/DC 300 V or 10 A. Supports PT100, PT1000, potentiometers, thermocouples, and 2-/3-/4-conductor sensors. Includes 1 analog output and 2 potential-free threshold switches (DC 110 V / 1.5 A). Wide input range from DC 24 V to 110 V. Configurable via free software.

Product Train USB Charging Solutions
Train USB Charging Solutions
Train USB Charging Solutions USB ports with DC 24 V input, 2× USB-A, and rear/front mounting. Socket-outlets with 230 V (Type E, F, or C) and integrated USB charger: 1× USB-A/1× USB-C or 2× USB-C. USB Charging System with DC 24–110 V input and 60 W PD DC/DC converter

Product Trans-Power®
Trans-Power®
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.

Product Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket. This flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.

Product TR Multicoax
TR Multicoax
TR Multicoax delivers superior signal integrity from multiple high-speed analog or digital channels. With a choice of 20GHz, 40GHz, or 70GHz configurations, users can upgrade their connectors according to bandwidth requirements on their application. TR is the highest density, high-speed multi coax connector on the market.

Product Tru-Loc®
Tru-Loc®
This series, utilizing RADSOK® technology is ruggedized for harsh environments, thermoplastic rectangular, integrated latch push/pull, signal connector for use in high vibration areas. With three insert arrangements ranging from 2 to 6 contacts per connector and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.

Product Tru-Loc® Splitter
Tru-Loc® Splitter
This product is used in a CANbus network to convert a six-circuit input into two equal, yet separate sets of power and signal output, ruggedized for harsh environments, thermoplastic rectangular, integrated latch coupling, power and signal splitter. With a 6-way contact insert arrangement and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.

Product TS1 Series
TS1 Series
Amphenol Industrial Operations’ TS1 Series is a sealed, single-pole HV power connector for harsh-duty electrified platforms. Metal shell with 360° EMI shielding, optional HVIL, and IP6K9K/IP67/IP68 sealing. 8.0 mm or 12.0 mm contacts, up to 2,000 V DC, keyed touch-safe interface.

Product TVµCom 10 Gb+
TVµCom 10 Gb+
TVµCom-10Gb+ combines 10 Gb/s Ethernet speed of the classic µCom-10Gb+ with the ruggedness of 38999 Series III shell. TVµCom-10Gb+ exceeds 10Gb/s according to the IEEE 802.3an-2006, 10GBase-T standard, and the 38999 series III size 11 shell provides environmental resistance similar to MIL-DTL-38999 Series III.

Product TVμCom USB3.0
TVμCom USB3.0
These specific adaptations of μCom and TVμCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications.

Product TVOP
TVOP
New generation TVOP uses the proven 38 999 or derivated shell, and the standard termini (Ø 2.5 mm) which is designed to provide high reliability performance and cost effectives solutions for outdoor and indoor applications.

Showing 1021 to 1040 of 1,110 items