Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Cryo Semi Rigid Assemblies
Cryo Semi Rigid Assemblies
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.

Product CSG/CSL/CSF Cable Glands
CSG/CSL/CSF Cable Glands
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】

Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product cStack™ Flex Cables
cStack™ Flex Cables
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.

Product CTOL
CTOL
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.

Product CTOS
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Cable Assemblies & Connectors
Custom Cable Assemblies & Connectors
Creating value by integrating technologies is one of our core competencies. Leveraging the extraordinary breadth of technology found across the Amphenol portfolio, as well as our strategic sourcing partners, we have unfettered access to the latest developments in design, materials, and manufacturing methodologies of cable assemblies.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Custom Flex Cables
Custom Flex Cables
Amphenol's Flex Cable Assemblies provide value-added solutions to challenging interconnect problems where a flexible solution is desirable. Amphenol flex cables can be engineered to use any mezzanine connector in the Amphenol portfolio to meet unique signal integrity, mechanical, power, and environmental requirements.Amphenol flex cables are qualified in a wide range of commercial and military...

Product Customized Fiber Optic Connectors
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.

Product Custom Piezoelectric Ceramics and Composites
Custom Piezoelectric Ceramics and Composites
Piezo Technologies produces high performance piezo ceramic elements for high temperature, high pressure, high vibration, and harsh environments. Customers range from naval laboratories to medical device manufacturers and oilfield equipment manufacturers. Some require only a ceramic, custom-shaped to exacting frequency and sensitivity specifications. Others contract the entire transducer.

Product Custom Terminal Blocks
Custom Terminal Blocks
Since 1945, EBY Electro has been the go-to for custom wire connectors, building a legacy of excellence and service. Our expert team is with you every step of the way, from innovative component design to seamless delivery and warehousing solutions. Experience the EBY Electro difference today!

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Product D38999 Pin and Socket Contacts
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.

Product Data Guide Cable Specialty Cables
Data Guide Cable Specialty Cables
Data Guide Cable is a quality manufacturer of specialty electronic and electrical cable products for a variety of applications. Major markets serviced include instrumentation, data communications, robotics, broadcast/studio, computer, utility, shipboard, and factory automation among others. The main focus is manufacturing products in compliance with USA specific standards such as NEC, UL, NFPA, ABS, MSHA,

Product DDR4 SO-DIMM Memory Module Sockets
DDR4 SO-DIMM Memory Module Sockets
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.

Product DeepTronica Underwater Connector
DeepTronica Underwater Connector
Amphenol LTW's DeepTronica Underwater Connectors (up to 11,000m depth). The series offers Circular Mini Size and Circular Micro Size and contact density up to 12. These dry mate connectors solve the common issues met in deep sea applications such as poor sealing and corroded contacts due to low pressure cycle【Quick Guide: https://amphenolltw.com/down.php?supp_download=109】

Product Defibrillation & Therapy
Defibrillation & Therapy
Defibrillation shock therapy demands safe, high-performance cable systems capable of transmitting up to 360 joules and 15 amperes. Bernd Richter GmbH develops customized, high-voltage-safe connectors and cables with reinforced isolation, vibration resistance for emergency use, Kevlar or steel tensile support, and full traceability via serial labeling.

Showing 281 to 300 of 1,067 items