Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Minitek® 0.80mm Wire-to-Board Connector System
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product Minitek® 1.00mm Wire-to-Board Connector System
Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Product Minitek® 1.25mm Wire-to-Board Connector System
Minitek® 1.25mm Wire-to-Board Connector System
FCI Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets. The comprehensive range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through-hole configurations. It is available in 2 to 15 circuits in a single row.

Product Minitek® 1.50mm Wire-to-Board Connector System
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Product Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for application with a current rating of up to 2A per circuit. It allows misalignment and provides floating for easy blind-mate connections. BMI option is available in a dual row with 8 or 12 circuits. These connectors provide an ideal solution for panel-to-board applications.

Product Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems

Product Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solder-to-board solution that provides space and cost savings compared to a two-piece connector system. It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations.

Product Minitek® MicroSpeed 1.00mm Board-to-Board Connector
Minitek® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connector family with 1.00mm pitch supports high-speed data applications with up to 25Gb/s. These connectors feature a shielded design that provides superior EMC performance and significantly improved electromagnetic compatibility. The poka-yoke polarization prevents visual mismating, which makes it ideal for use in industrial environments.

Product Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.

Product Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI is a flexible and comprehensive solution designed for power application with current rating up to 8.5A per circuit. It is available in 4 to 24 circuits in dual row with Right angle and vertical options. Both WTB and WTW solutions are supported in this 3mm BMI product family.

Product Minitek® Pwr 3.0 Connector System
Minitek® Pwr 3.0 Connector System
COMPACT, ROBUST AND VERSATILE Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row.

Product Minitek® Pwr 3.0 High Current Connector
Minitek® Pwr 3.0 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.

Product Minitek® Pwr 4.2 BMI Connector System
Minitek® Pwr 4.2 BMI Connector System
ROBUST AND VERSATILE SELFALIGNING CONNECTOR Minitek® Pwr 4.2 BMI is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 24 circuits for dual row.

Product Minitek® Pwr 4.2 Connector System
Minitek® Pwr 4.2 Connector System
COMPACT, ROBUST AND VERSATILE Minitek® Pwr 4.2mm is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr 4.2 High Current Connector
Minitek® Pwr 4.2 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.

Product Minitek® Pwr 4.2 TPA Connector System
Minitek® Pwr 4.2 TPA Connector System
COMPREHENSIVE SOLUTION FOR POWER APPLICATIONS WITH TPA FCI Basics Minitek® Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add-on part.

Product Minitek® Pwr 5.7 Connector System
Minitek® Pwr 5.7 Connector System
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. It offers a wide operating temperature, ranging from -40°C to 105°C, making it suitable for a range of applications.

Product Mini USB 2.0 Connector
Mini USB 2.0 Connector
FCI Basics Mini USB 2.0 connector delivers a data transfer rate of up to 480Mb/s. The connector takes up only about 1/8 of the space of a standard USB Type B interface, and has five circuits, with one circuit reserved for future use in host identification between devices. Amphenol offers customized designs of the Type B connector to suit various customer requirements.

Product Mini USB & Micro USB Connectors
Mini USB & Micro USB Connectors
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Showing 661 to 680 of 1,067 items