Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
ATPC Type MV designed to meet UL Standard 1072 and comply with industry standards ICEA S-93-639, S-94-649 and AEIC CS-8. Available in single conductor and three conductors plus ground. Voltage options from 5kV up to 35kV. Copper or aluminum conductors, NL-EPR, TR-XLPE or XLPE insulation with 100%/133%/173% insulation levels, copper tape shield or concentric neutrals. Jacket PVC, XPLE, LLDPE
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.
Available in a variety of positions
AT Series™ connectors are a high-performance, thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities with IP68 and IP69K ratings (in mated condition). The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive electrical and mechanical connections
Available in a variety of positions
ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic solution for harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection.
Available in 18 position
ATV Series™ connectors further expands the proven reliability of the AT Series™ with a compact 18 position sealed flange design. The durable, thermoplastic housings feature built-in contact sealing to eliminate individual wire-sealing grommets, while an integrated interfacial seal protects mated connectors.
Amphenol LTW's waterproof USB connectors are IP67 / IP68 rated and designed with standard Type A/B interfaces in various product configurations -- plastic/metal, screw/bayonet locking, receptacle, receptacle with cables, overmolded cable, and field-installable demands for industrial applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
The AUAV Series is a dual-sensor solution for UAVs, combining a high-accuracy differential pressure sensor (airspeed) and a barometric pressure sensor (altitude) in one compact package. Dual ASIC compensation enables 18-bit precision for simultaneous airspeed and altitude measurement in drone and aerospace applications.
AUDIO | Entertainment connectors for Audio and Lighting applications
The Amphenol audio series covers a wide range of entertainment applications and can be used in a wide variety of applications. In this series, you will find all the necessary products for the entertainment sector. High-quality audio performance and high-speed data transmission allow almost limitless flexibility for the customer.
The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.
The AXC 50 is a versatile 50A / UL 1977 rated 600V power connector
designed for reliable battery and power connections. Boasting quick
connect/disconnect, color-coded keyed housings, stability and easeof-use are at the forefront. Silver-plated, crimp contacts cater to
different AWGs, ensuring a wide accommodation range. UL certification
strengthens its safety claim.
The revolutionary mini accessories with 3 entrances, pre-filled with gel, and suitable for submersible installations(IPX8). Designed in 3 dimensions to rapidly insulate and seal the most commonly used connectors.
High-quality fiber end faces, without connectors, ferrule, and coating, are a prerequisite and challenge at the same time for some applications due to their fragility. With our possibilities and experience, your fiber ends get an optimal surface according to your requirements.
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE
Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR
Amphenol's BarKlip® XP200 connector provides a convenient method of distributing up to 200A directly to a 3.00mm mating busbar. The connector system features an integrated guide system that provides protection to the contacts during mating and un-mating.
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR
Amphenol's BarKlip® XP300 connector is designed to mate directly with 3.00mm single pole busbars and provides a convenient method of distributing up to 300A between vertical and horizontal busbars. The connector features 16 independent points of conducting beams ensuring high reliability and ultra-low contact resistance.
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR
Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.
EBY-Amphenol offers a complete selection of industry-standard barrier strip terminal blocks, customizable to meet your needs. Our barrier strip terminal blocks support a broad range of wire-to-board configurations, ideal for industrial applications, security and alarm systems, and utilities. No special tools required. Contact us now for more information!
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm². The spacing between 7.62mm and 11mm can be selected. It can provide covered or uncovered styles. Product design in line with IEC60998, UL1059, CSA C22.2 No.158, and other international standards.