Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.
EZ-240-NF-X is a Type N female (jack), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold and high-vibration environments. Weatherproof and MIL-C-39012 compatible, it’s ideal for performance-critical RF systems.
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.
Type N, male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NMH-RA-X features crimp-style outer contacts, spring finger inner contacts, and no-braid trim to eliminate FOD. Its right-angle design enables easy routing in space-constrained areas. Durable, weatherproof, and MIL-C-39012 compatible for harsh environments.
EZ-240-TM-RA-X is a TNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher frequency performance in tight spaces.
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and supports higher-frequency RF performance.
EZ-240-TM-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact and low current density, ideal for cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher-frequency performance than BNC.
EZ-400-4310M-X is a 4.3/10 DIN male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Compact and lightweight, it offers excellent PIM stability and corrosion resistance.
EZ-400-716M-X is a 7/16 DIN male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded 7/16 DIN design is ideal for high-power, weatherproof RF systems.
EZ-400-BM-RA-X is a BNC male (plug), right angle connector for 400-size cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style coupling allows fast, secure connections with a simple quarter-turn.
EZ-400-BM-X is a BNC male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold, high-vibration conditions. The bayonet-style BNC coupling allows fast, secure connections with a quarter-turn.
EZ-400-NF-BH-X is a Type N female (jack), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong, stable contact in cold or high-vibration conditions. MIL-C-39012 compatible and weatherproof for high-performance RF systems.
EZ-400-NMC-2-D is a Type N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong, stable contact in cold and high-vibration conditions. Weatherproof and MIL-C-39012 compatible for critical RF systems.
EZ-400-NMH-PL-X is a Type N male (plug), straight EZ connector for FBT-400 and LMR®-400-LLPX® cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold and high-vibration environments. Durable and weatherproof, it meets MIL-C-39012 standards for reliable RF performance.
EZ-400-NMH-X is a N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It offers no-braid trim, crimp-style ease, and BeCu spring pins for reliable performance in cold or high-vibration environments. MIL-C-39012 compatible, it's ideal for weatherproof, high-performance RF systems.
EZ-400-TM-RA-X is a TNC male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The threaded TNC design is weatherproof and supports higher-frequency RF performance.
EZ-600-716M-RA-X is a 7/16 DIN male (plug), right angle EZ connector for LMR®-600, TCOM®-600, and T-RAD®-600 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The right-angle, weatherproof 7/16 DIN design is ideal for high-power RF systems.