Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.
Amphenol SV Microwave’s SMPS VITA 67.3 Gen2 product line is the next evolution of our high-performance RF interconnects for embedded computing systems. Building upon the Gen1 platform, these optimized designs enhance compatibility, reliability, and ease of integration across all port configurations. The Gen2 series allows every port to optimally accept cable or adapter contacts.
The original 19 Pin SOCA connector for a dimmer rack with 19 gold plated contacts, with straight or right-angle split backshell & straight mono piece backshell.
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.
For modern society and industry, energy supply is a key element. A high-performance, reliable connection technology is required. Our solar connectors are ideally suited for connecting solar cables, connection to photovoltaic panels, and for connection to solar inverters.
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
The flange mount gear tooth speed and direction sensors of Piher Sensing Systems are designed to precisely calculate speed and direction of ferrous gears in demanding environments such as vehicle transmissions. The hall-effect sensor measures the variation in flux found in the airgap between the magnet and the passing teeth.
The SPM2 polishing machine is designed for standard-compliant polishing and reworking of single connectors. The robust and durable design is suitable for both field and laboratory use. It is characterized by simple operation and flexible application possibilities by mains and battery operation and is suitable for all standard connectors (special designs can be realized on customer's request).
Spring battery connectors are very popular in hand-held devices applications. Amphenol's flexible, custom designs and production capabilities allow various pitch sizes, pin configurations, soldering requirements and different stack heights in spring battery connectors. It offers a current rating of 2A/pin. The durability of 5000 mating cycles adds to the mechanical performance of these connectors.
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band. Users with adjustable-frequency echosounders will be able to regulate the operating frequency and
The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount. Minimal sidelobes and concentrated energy on target, providing excellent definition
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.