Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.
Vehicle Control Units
LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions.
DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles.
LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.
LOCC-Box® Rail and LUNA®
Intelligent 24 V current control systems with adjustable 1–10 A range and selectable characteristics.
LOCC-Box® offers set/reset input, status output, and TRDP via Rail Net.
LUNA features 2 channels, 2-pole switching, continuous diagnostics via Ethernet TRDP, and compact modules with 6 or 11 slots.
DC/DC Converter 15 W / 36 W
Converters with wide input range from DC 24–110 V and adjustable output voltages: DC 5 V, 12 V, 15 V, or 24 V. Provide high output capacity, short-circuit and overload protection, reinforced insulation, and are suitable for DIN rail mounting.
Perform logic operations with or without software. Include 8 digital, potential-free wide-range inputs (selectable 9 V / 33 V) and 4 outputs with short-circuit protection, up to DC 110 V and 2 A. Operate on DC 24–110 V. Each input and output has a status LED.
LEOS unmanaged 8-port Ethernet switch for rail vehicles with speeds up to 100 Mbit/s and DC 24–110 V power supply.
LÜTZE Train Line Modem enables Gigabit Ethernet (UDP) via existing cables, supports AES encryption, PoE or DC 24–110 V, and reuses existing infrastructure.
Train Relay Modules in various designs for optimal space use and onboard voltages. Versions with positive-action or gas-filled contacts for high reliability.
Safety relays for SIL2 applications and switching capacity extension.
Programmable timing relay with 30+ functions, wide-range input/output, and software configuration.
Remote I/O System LION offers scalable safety with safe/non-safe I/Os, supports high data rates, diagnostics, and SIL2 via TRDP/MVB with SDTv2.
DIOLINE 20 is a modular system with up to 10 I/O modules, supports MVB and CANopen, and combines digital, analog, and mixed modules in a robust metal housing for flexible use.
For DC currents up to 60 A and voltages up to 110 V. Wear-free switching ensures long service life. Optional diagnostics for short-circuit, overload, and wire break support fast troubleshooting and high availability. Available in various space-optimized models.