Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connectors
RJFTV allows you to use an Ethernet Class D/Cat. 5e/Cat6/Cat6A connection for10 BaseT, 100 BaseTx or 1000 BaseT networks in harsh environments. The connectors are sealed against fluids and dust (IP68) and shock, vibration, and traction resistant. It's easy to implement since no cabling operation in the field or tools are required.
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), the Amphenol Air LB France's RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signaling equipments manufacturers. Also available: clamping carrier blocks (for Diodes)
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), this Amphenol Air LB France's range of Relay sockets (H400 & H600 models) are in A.R.C material (Amphenol Rail Compound), a new material specifically designed to meet or exceed the most demanding international exigencies in the field of Rail & Mass transit, and perfectly suited for Cold environment applications.
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities
from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
Bernd Richter offers its own connector system which is universally applicable for medical applications. Available in a variety of colors, sizes and both straight and right angled, the RS connectors can be produced with up to 12 contacts for maximum design freedom.
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING
Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING
Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server and storage equipment, HDDs, and HDD carriers.