IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product M-CRPS +54V Connectors & Cable Assemblies
M-CRPS +54V Connectors & Cable Assemblies
Amphenol's M-CRPS (+54V) Connectors and Cable Assemblies are designed to meet the Open Compute Project's M-CRPS power supply input specifications, providing robust performance and flexibility. Capable of delivering up to 40A per contact, these connectors support 8AWG - 12AWG wire sizes, enabling standardized DC-MHS rack and power architecture while maintaining design adaptability.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product MEG-Array® 32Gb/s High Density BGA Connector
MEG-Array® 32Gb/s High Density BGA Connector
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights

Product Metral® Board Connectors
Metral® Board Connectors
FCI Basics Metral® product offers the broadest range of backplane connector solutions which includes RA and vertical for both header and receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. Metral® backplane connectors meet Futurebus+ standards to support applications in data, industrial and instrumentation, medical and telecom markets.

Product Metral® High Speed 1000 Series Backplane Connectors
Metral® High Speed 1000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 1000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 1000 Series features a unique stripline structure in the receptacle and outer ground shields in the header. The stripline structure allows improved signal performance when routed in either a single-ended or a differential pair configuration.

Product Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.

Product micro-LinkOVER™ OverPass™ Assemblies
micro-LinkOVER™ OverPass™ Assemblies
micro-LinkOVER™ OverPass™ products remove high speed signaling from the PCB and create a double ended, high performance cabling interconnect by overpassing the PCB. These cables support 56G and 112G signaling in hardware system designs as well as a technology for future 224G signaling systems.

Product Micro Power 3.0
Micro Power 3.0
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row. Scoop-proof housings prevent mismating between header and receptacle.

Product Micro Power Plus 3.0
Micro Power Plus 3.0
Micro Power Plus 3.0 connector system, is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 12.5A per pin and wire gauge range from 30AWG-16AWG. It is available in 2 to 24 circuits for dual row and 2 to12 circuits for single rows.

Product Micro-TCA Card Edge Connectors
Micro-TCA Card Edge Connectors
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly hardware, resulting in low total applied cost.

Showing 241 to 250 of 393 items