IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product 0.21mm Super Low Profile FPC connector
0.21mm Super Low Profile FPC connector
F01C series is a 0.21mm pitch right angle Non-ZIF FPC connector with an autolock mechanism and surface mount termination. It has a high density design and low height 0.5mm. It features a cable thickness of 0.18mm and provide high retention force with locking arm. It provides a good solution for wearable facilities.

Product 0.30mm FPC Connectors - F14D/F13S Series
0.30mm FPC Connectors - F14D/F13S Series
RIGHT ANGLE ZIF FLEX CONNECTOR F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enhanced durability

Product 0.35mm Micro Board-to-Board 0.60mm Stack Height - 103 Series
0.35mm Micro Board-to-Board 0.60mm Stack Height - 103 Series
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating up to 5A. These connectors are offered in 4 to 60 positions. These meet USB 3.1 Gen 2 signal transmission rates and are ideal for consumer applications such as mobile phone, smart watch, smart glasses and VR/AR device

Product 0.35mm Micro Board-to-Board 1.00mm Stack Height - 101 Series
0.35mm Micro Board-to-Board 1.00mm Stack Height - 101 Series
HIGH-DENSITY MICRO BOARD-TO-BOARD Amphenol's 101 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support extreme low profile 1.00mm stack height. These miniaturized connectors feature SMT terminations and are ideal for consumer applications such as mobile phones, smartwatches, smart glasses, and VR/AR devices.

Product 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board
0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board
Amphenol's 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design allows the rotation angle after fully mated at 0.7° and X&Y axis mating misalignment of 0.3mm. This pair of connectors comes with data rates up to 6Gbs.

Product 0.40mm Fine Pitch Floating Board-to-Board
0.40mm Fine Pitch Floating Board-to-Board
HIGH-SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high-reliability applications and demanding environments. Its unique connector design gives a floating range of ±0.20mm in X and Y directions. With data rates up to 6Gb/s these connectors meet high transmission requirements.

Product 0.40mm Pitch FFC/FPC – F21L Series
0.40mm Pitch FFC/FPC – F21L Series
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.

Product 0.50mm Board-to-Board
0.50mm Board-to-Board
0.50MM PITCH, 85Ω BOARD-TO-BOARD SOLUTION Amphenol high-speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights and pin counts are offered to provide maximum design flexibility. Amphenol 0.50mm pitch connector design is suitable for high-performance applications.

Product 0.50mm FFC/FPC Connectors
0.50mm FFC/FPC Connectors
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.

Product 0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and offer ZIF (zero insertion force) cable styles with optional cable lock function for extra cable retention.

Product 0.50mm Pitch FFC/FPC Autolock Connectors
0.50mm Pitch FFC/FPC Autolock Connectors
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Product 0.60mm Board-to-Board 85Ω
0.60mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0.80mm Board-to-Board 100Ω
0.80mm Board-to-Board 100Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.

Product 0.80mm Board-to-Board 85Ω
0.80mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0.80mm Board-to-Board Connectors - B401/B402 Series
0.80mm Board-to-Board Connectors - B401/B402 Series
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.

Product 0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements.

Product 0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 100Gb/s QSFP28 Active Optical Cables (AOC)
100Gb/s QSFP28 Active Optical Cables (AOC)
Amphenol's XGIGA 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, metropolitan area network and other environments

Product 100Gb/s QSFP28 Transceivers
100Gb/s QSFP28 Transceivers
Amphenol's 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports and are compatible with IEEE802.3bm, SFF-8636 and other standards; With low power consumption and small size, it is mainly used in 100G data center internal network, data center interconnection, metropolitan area network and other environments.

Showing 1 to 20 of 665 items