With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
HIGH DENSITY, EXCELLENT PERFORMANCE AND RELIABILITY
Amphenol's 300G CXP2 to CXP2 Active Optical Cable is a natural choice for optical cabling in data center/high-performance computing hardware applications, providing a cost-effective plug-and-play cabling solution. The CXP2 form factor delivers the highest hardware faceplate port density among existing SFF industry standards.
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. These transceivers are RoHS compliant and per Directive 2011/65/EUe.
This optical transceiver comes with a maximum link length of 100m on OM4 multimode fiber, and is capable of a 400Gb/s data rate with each channel transmitting up to 53.125Gb/s. The module also features outstanding BER and high sensitivity because of reliable design and excellent coupling efficiency. It is compliant with IEEE 802.3cm, QSFP DD CIMS 4.0 and QSFP DD Hardware 5.1.
Amphenol provides a series of 40G QSFP+optical module, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series. This series of products adopts LC or MPO optical port and is compatible with IEEE802.3bm, SFF-8436 and other standards; It has the characteristics of low power consumption, small size, high speed, and is applied to large data centers, campus networks, metropolitan area network.
Amphenol provides a series of 40G QSFP+optical module products, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series. This series of products adopts LC or MPO optical port and is compatible with IEEE802.3bm, SFF-8436 and other standards; It has the characteristics of low power consumption, small size, high speed, and is applied to large data centers, campus networks, metropolitan area networ
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.
Available in 1, 2, 3, 4, 5 and 6 position
44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.
SUPPORTS 53.12Gb/s DATA RATE & LOW POWER
The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1.
- Supports 53.125Gb/s data rate
- 1.8W maximum power consumption with established link
- Up to 10km on 9/125μm SMF
- Operating temperature range: -40°C to 85°C
- Electrically hot-pluggable
SUPPORTS 53.125Gb/s DATA RATE & LOW POWER
The module is compatible with IEEE 802.3 cd 50G SR. Maximum link length of 70m on OM3 multimode fiber or 100m on OM4 multimode fiber.
- Low power - 1.5W
- Mature COB technology
- Outstanding BER and sensitivity
- Supports 53.125Gb/s data rate
- Electrically hot-pluggable
SUPPORTS 57.8GB/S DATA RATE & LOW POWER
The module is compatible with 64G FC-PI-7.
- Low power - 1.5W
- Mature COB technology
- Outstanding BER and sensitivity
- Supports 57.8Gb/s data rate
- Electrically hot-pluggable
DESIGNED FOR USE IN 800GB/S DATA RATE LINKS. COMPLIANT WITH OSFP MSA, IEEE802.3, OIFCMIS
Amphenol's 800G OSFP optical modules include 2xDR4(plus), 2xFR4(plus), 2xLR4, AOC, and AOC breakout series, which adopt LC or MPO optical ports and are compatible with IEEE802.3, OIF-CMIS and other standards. It is mainly used in 800G Ethernet applications and other environments.
DESIGNED FOR USE IN 800GB/S DATA RATE LINKS. COMPLIANT WITH QSFP-DD MSA, IEEE802.3, OIF-CMIS
Amphenol's 800G QSFP-DD optical modules include 2xFR4(plus), 2xLR4, AOC, and AOC break-out series, which adopt LC or MPO optical ports and are compatible with IEEE802.3, OIF-CMIS, and other standards. It is mainly used in 800G Ethernet applications and other environments.
From a dedicated Base-8 architecture to a standard 12 or 24 fiber system, Amphenol Network Solutions' Advanced Optical Modules (AOMs) offer the complete solution. Our AOM portfolio is easily configurable and adaptable to create a solution that meets your network needs. Modules are deployed in the C2X or C2E chassis.
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several
AgilLink™ 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol I offers a comprehensive range of these headers including V/T SMT and vertical and R/A right angle SMT to meet various customer requirements. It is offered in customizable for high current ratings, which makes it an ideal c...